Software for OEM TEC Drivers and Evaluation BoardThe following software package is available: - Software: Software package with GUI and drivers to control the OEM TEC Drivers in SMT Packages.
- Archive: Previous version of the software for the MTD415 TEC Drivers.
Version 1.4 | | |
---|
Description | A previous revision of our GUI and drivers to control our MTD Series OEM TEC Controllers via the MTDEVAL1 or MTDEVAL Evaluation Boards. | | Version | 1.4 | Filesize | 78.0 MB | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Change Log |  | System Requirements | Software Requirements: Windows® 7, 8.1, or 10 (32 or 64 bit) CPU: 1 GHz or Higher RAM: 512 MB Monitor Resolution: 1024 x 768 (Min) Hard Disc: 1 GB (32 bit System) or 2 GB (64 bit System) of Available Disk Space Interface: Free USB 2.0 Port, USB 2.0 Cable | Additional Software | Microsoft® .NET framework 4.5.1 or later is required. Version 4.6.1 is included with the installation package. |
Version 1.3 | | |
---|
Description | A previous revision of our GUI and drivers to control our MTD Series OEM TEC Controllers via the MTDEVAL1 or MTDEVAL Evaluation Boards. | | Version | 1.3 | Filesize | 80.4 MB | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Change Log |  | System Requirements | Software Requirements: Windows® 7, 8.1, or 10 (32 or 64 bit) CPU: 1 GHz or Higher RAM: 512 MB Monitor Resolution: 1024 x 768 (Min) Hard Disc: 1 GB (32 bit System) or 2 GB (64 bit System) of Available Disk Space Interface: Free USB 2.0 Port, USB 2.0 Cable | Additional Software | Microsoft® .NET framework 4.5.1 or later is required. Version 4.6.1 is included with the installation package. |
Version 1.2 | | |
---|
Description | A previous revision of our GUI and drivers to control our MTD Series OEM TEC Controllers via the MTDEVAL1 or MTDEVAL Evaluation Boards. | | Version | 1.2 | Filesize | 80.4 MB | Download | 
Only download from trusted sources, like Thorlabs, and always scan files before executing. | Change Log |  | System Requirements | Software Requirements: Windows® 7, 8.1, or 10 (32 or 64 bit) CPU: 1 GHz or Higher RAM: 512 MB Monitor Resolution: 1024 x 768 (Min) Hard Disc: 1 GB (32 bit System) or 2 GB (64 bit System) of Available Disk Space Interface: Free USB 2.0 Port, USB 2.0 Cable | Additional Software | Microsoft® .NET framework 4.5.1 or later is required. Version 4.6.1 is included with the installation package. | |