BXM1 - Metal Optic Storage Box for Ø1" Optics, Pack of 10 
BXM1 - Metal Optic Storage Box for Ø1in Optics, Pack of 10
Zoom
BXM1
Metal Optic Storage Box for Ø1in Optics, Pack of 10

Part Number:BXM1 -Ask a technical question Ask a technical question.
Package Weight:0.68 lbs / EACH
Available:Today
RoHS:N/A
Price:$48.98
Add To Cart:
Qty :  
Release Date:Oct 29, 2025
There are no support documents available for this product BXM1.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates