Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         
This product has been discontinued

DFB1568.77-20 - DFB Laser, L-Band, P=20mW, l=1568.77nm 
Zoom
DFB1568.77-20
DFB Laser, L-Band, P=20mW, 1568.77nm

Part Number:DFB1568.77-20 -Ask a technical question Ask a technical question.
Package Weight:0.60 lbs / Each
This former catalog item is now offered as a special.

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHSRoHS Non-Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone: 1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | West Coast US | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image