Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

GAN610C1 - Spectral Domain OCT System, 930 nm, 6.0 µm Resolution, 5 to 248 kHz 
GAN610C1 - Spectral Domain OCT System, 930 nm, 6.0 µm Resolution, 5 to 248 kHz
Zoom
GAN610C1
Spectral Domain OCT System, 930 nm, 6.0 µm Resolution, 5 to 248 kHz

Part Number:GAN610C1 -Ask a technical question Ask a technical question.
Package Weight:131.17 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price:$61,532.20
Add To Cart:
Qty :  
Release Date:Jul 10, 2018

Drawings and Documents:
Base Unit Auto CAD PDFBase Unit Auto CAD PDF Copy to clipboard Share Document by Email
Scanner Auto CAD PDFScanner Auto CAD PDF Copy to clipboard Share Document by Email
Lens Kit Auto CAD PDFLens Kit Auto CAD PDF Copy to clipboard Share Document by Email
Reference Adapter Auto CAD PDFReference Adapter Auto CAD PDF Copy to clipboard Share Document by Email
Reference Adapter Auto CAD DXFReference Adapter Auto CAD DXF Copy to clipboard Share Document by Email
Lens Kit Auto CAD DXFLens Kit Auto CAD DXF Copy to clipboard Share Document by Email
Scanner Auto CAD DXFScanner Auto CAD DXF Copy to clipboard Share Document by Email
Base Unit Auto CAD DXFBase Unit Auto CAD DXF Copy to clipboard Share Document by Email
Base Unit SolidworksBase Unit Solidworks Copy to clipboard Share Document by Email
Scanner SolidworksScanner Solidworks Copy to clipboard Share Document by Email
Lens Kit SolidworksLens Kit Solidworks Copy to clipboard Share Document by Email
Reference Adapter SolidworksReference Adapter Solidworks Copy to clipboard Share Document by Email
Reference Adapter eDrawingReference Adapter eDrawing Copy to clipboard Share Document by Email
Lens Kit eDrawingLens Kit eDrawing Copy to clipboard Share Document by Email
Scanner eDrawingScanner eDrawing Copy to clipboard Share Document by Email
Base Unit eDrawingBase Unit eDrawing Copy to clipboard Share Document by Email
Base Unit StepBase Unit Step Copy to clipboard Share Document by Email
Scanner StepScanner Step Copy to clipboard Share Document by Email
Lens Kit StepLens Kit Step Copy to clipboard Share Document by Email
Reference Adapter StepReference Adapter Step Copy to clipboard Share Document by Email
Scanner, Lens, and Reference Adapter ManualOperating Manual Copy to clipboard Share Document by Email
Software ManualOperating Manual Copy to clipboard Share Document by Email
ThorImage OCT License AgreementOperating Manual Copy to clipboard Share Document by Email
SpectralRadar SDK License AgreementOperating Manual Copy to clipboard Share Document by Email
Base Unit ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | West Coast US | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image