This product has been superseded by part number M660L4-C2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M660L2-C2 - Deep Red (660 nm) Collimated LED for Leica DMI, 1500 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M660L2-C2 product. Click here to leave us your feedback. |
This product has been superseded by part number M660L4-C2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M660L2-C2 - Deep Red (660 nm) Collimated LED for Leica DMI, 1500 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M660L2-C2 product. Click here to leave us your feedback. |