| P3-1310PMH-2 - PM Patch Cable with Nichrome Heating Wire, PANDA, 1310 nm, Ø3 mm Jacket, FC/APC, 2 m Long | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P3-1310PMH-2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| P3-1310PMH-2 - PM Patch Cable with Nichrome Heating Wire, PANDA, 1310 nm, Ø3 mm Jacket, FC/APC, 2 m Long | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P3-1310PMH-2 product. Click here to leave us your feedback. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||