Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

PNH1550R2F2 - 2x2 PM Coupler, 1550 ± 15 nm, 90:10 Split, ≥25 dB PER, FC/PC Connectors 
PNH1550R2F2 - 2x2 PM Coupler, 1550 ± 15 nm, 90:10 Split, ≥25 dB PER, FC/PC Connectors
Zoom
PNH1550R2F2
2x2 PM Coupler, 1550 ± 15 nm, 90:10 Split, ≥25 dB PER, FC/PC Connectors

Part Number:PNH1550R2F2 -Ask a technical question Ask a technical question.
Package Weight:0.11 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$803.48
Add To Cart:
Qty :  
Release Date:May 27, 2020

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | West Coast US | Asia | China | Japan
Copyright © 1999-2020 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image