Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

QS20X-Y3 - Ø20 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately) 
QS20X-Y3 - Ø20 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)
Zoom
QS20X-Y3
Ø20 mm Beam Galvo System, X-Axis Mirror Coated for 355 nm (Power Supply & Cables Sold Separately)

Part Number:QS20X-Y3 -Ask a technical question Ask a technical question.
Package Weight:2.00 lbs / EACH
Available:Today
RoHS:N/A
Price:$2,396.00
Add To Cart:
Qty :  
Release Date:Nov 19, 2020

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | West Coast US | Asia | China | Japan
Copyright © 1999-2021 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image