This product has been discontinued

WPH202 - Half-Waveplate, 1550nm Center Wavelength, 2mm Square 
Zoom
WPH202
Half-Waveplate, 1550nm Center Wavelength, 2mm Square

Part Number:WPH202 -Ask a technical question Ask a technical question.
Package Weight:0.05 lbs / Each
Discontinued:Apr 14, 2009

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates