This product has been superseded by part number YB1200-30/250DC | |||||||||||||||||||||||||||||||||
YB2000-30/400DC - Ytterbium Doped MM Fiber, 2000dB/m @976nm | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our YB2000-30/400DC product. Click here to leave us your feedback. |
This product has been superseded by part number YB1200-30/250DC | |||||||||||||||||||||||||||||||||
YB2000-30/400DC - Ytterbium Doped MM Fiber, 2000dB/m @976nm | |||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our YB2000-30/400DC product. Click here to leave us your feedback. |