This product has been superseded by part number YB1200-4/125 | ||||||||||||||||||||||||||||||||
YB2000-4/125 - Ytterbium Doped Fiber, 2000dB/m @976nm | ||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our YB2000-4/125 product. Click here to leave us your feedback. |
This product has been superseded by part number YB1200-4/125 | ||||||||||||||||||||||||||||||||
YB2000-4/125 - Ytterbium Doped Fiber, 2000dB/m @976nm | ||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our YB2000-4/125 product. Click here to leave us your feedback. |