This product has been superseded by part number YB1200-10/125DC | ||||||||||||||||||||||||||||||||
YB2000-6/125DC - Ytterbium Doped Fiber, 2000dB/m @976nm | ||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our YB2000-6/125DC product. Click here to leave us your feedback. |
This product has been superseded by part number YB1200-10/125DC | ||||||||||||||||||||||||||||||||
YB2000-6/125DC - Ytterbium Doped Fiber, 2000dB/m @976nm | ||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our YB2000-6/125DC product. Click here to leave us your feedback. |