Page  96 97 98 99 100 101 102 103 104 105
Part NumberProduct Description
PKJCUPØ3.0 mm Conical End Cup for PZT Actuators, Pack of 10
PKJEP43.0 mm x 3.0 mm x 0.4 mm Flat End Plate, Pack of 25
PKJESPØ3.0 mm End Hemisphere, Pack of 25
PKLEQ5Ø8.30 mm, 0.50 mm Thick End Plate, Pack of 16
PKLER5Ø8.30 mm, 0.50 mm Thick End Plate with Ø3.00 mm Hole, Pack of 16
PKM3ER4Ø15.00 mm, 0.40 mm Thick End Plate with Ø9.00 mm Hole, Pack of 16
PKRER5Ø6.00 mm, 0.50 mm Thick End Plate with Ø2.50 mm Hole, Pack of 16
PKS1 X-Acto Knife Set, 17 pieces
PKT40AHigh-Power Ultrasonic Transducer, 20 kHz Resonant Frequency, 700 W, Ø50 mm
PKT40BHigh-Power Ultrasonic Transducer, 15 kHz Resonant Frequency, 500 W, Ø60 mm
PL0130Laser Line Generating Lens, 30° Fan Angle, N-BK7
PL0145Laser Line Generating Lens, 45° Fan Angle, N-SF6
PL0160Laser Line Generating Lens, 60° Fan Angle, N-SF6
PL0175Laser Line Generating Lens, 75° Fan Angle, N-SF6
PL100PSOP Locker with PMF Output
PL100SSOP Locker with SMF Output
PL15M2515 mm Parfocal Length Extender, M25 x 0.75 Threading
PL15RMS15 mm Parfocal Length Extender for Microscope Objectives, RMS Threading
PL201Compact Laser Module with USB Connector, 520 nm, 0.9 mW (Typ.)
PL202Compact Laser Module with USB Connector, 635 nm, 0.9 mW (Typ.)
PL203Compact Laser Module with Bare Wire Leads, 520 nm, 0.9 mW
PL204Compact Laser Module with Bare Wire Leads, 635 nm, 0.9 mW
PL205Compact Laser Module with USB Connector, 405 nm, 0.9 mW (Typ.)
PL206Compact Laser Module with Bare Wire Leads, 405 nm, 0.9 mW
PL251Compact Laser Module with USB Connector, 520 nm, 4.5 mW (Typ.)
PL252Compact Laser Module with USB Connector, 639 nm, 4.5 mW (Typ.)
PL253Compact Laser Module with Bare Wire Leads, 520 nm, 4.5 mW
PL254Compact Laser Module with Bare Wire Leads, 639 nm, 4.5 mW
PL255Compact Laser Module with USB Connector, 405 nm, 4.5 mW (Typ.)
PL256Compact Laser Module with Bare Wire Leads, 405 nm, 4.5 mW
PL450B450 nm, 80 mW, Ø3.8 mm, G Pin Code, Laser Diode
PL520520 nm, 50 mW, Ø3.8 mm, G Pin Code Laser Diode
PL5FBShear Piezo Chip, ±200 V, 1.3 µm Displacement, 5.0 × 5.0 × 0.5 mm, Bare Electrodes
PL5FBP3Shear Piezo Chip, ±200 V, 1.3 µm Displacement, 5.0 × 5.0 × 1.8 mm, Flat End Plates
PL980P330J975 nm, 330 mW, Butterfly Laser Diode, SM Fiber, FBG, FC/APC
PLC-900In-Line Fiber Polarization Controller for Ø900 µm Tight Buffer Fiber
PLE15115 mm Parfocal Length Extender, Internal RMS and External M25 x 0.75 Threading
PLE15215 mm Parfocal Length Extender, RMS Threading
PLE15315 mm Parfocal Length Extender, M25 x 0.75 Threading
PLE35135 mm Parfocal Length Extender, M25 x 0.75 Threading
PLE35235 mm Parfocal Length Extender, Internal M25 x 0.75 and External M26 x 0.706 Threading
PLF1016Ø1" Glass Plate, 1.6 mm Thick, Fused Silica
PLK1Laser Module Mounting Kit for PL Series Lasers, Imperial, 100/240 VAC
PLK1/MLaser Module Mounting Kit for PL Series Lasers, Metric, 100/240 VAC
PLS-C1Ø1" Pillar Post, #8 Counterbore, L = 1.00"
PLS-C15Ø1" Pillar Post, #8 Counterbore, L = 1.50"
PLS-C2Ø1" Pillar Post, #8 Counterbore, L = 2.00"
PLS-C246/MØ25.0 mm Pillar Post, M4 Counterbore, L = 24.6 mm
PLS-C373/MØ25.0 mm Pillar Post, M4 Counterbore, L = 37.3 mm
PLS-C496/MØ25.0 mm Pilar Post, M4 Counterbore, L = 49.6 mm
PLS-H1Ø1/2" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 1.00"
PLS-H15Ø1/2" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 1.50"
PLS-H2Ø1/2" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 2.00"
PLS-H246/MØ12.7 mm Post for Polaris Mounts, One M4 x 0.7 Mounting Hole, L = 24.6 mm
PLS-H373/MØ12.7 mm Post for Polaris Mounts, One M4 x 0.7 Mounting Hole, L = 37.3 mm
PLS-H496/MØ12.7 mm Post for Polaris Mounts, One M4 x 0.7 Mounting Hole, L = 49.6 mm
PLS-HC1Ø1/2" Post for Threaded Mounts, #8 Counterbore, L = 1.00"
PLS-HC15Ø1/2" Post for Threaded Mounts, #8 Counterbore, L = 1.50"
PLS-HC2Ø1/2" Post for Threaded Mounts, #8 Counterbore, L = 2.00"
PLS-HC246/MØ12.7 mm Post for Threaded Mounts, M4 Counterbore, L = 24.6 mm
PLS-HC373/MØ12.7 mm Post for Threaded Mounts, M4 Counterbore, L = 37.3 mm
PLS-HC496/MØ12.7 mm Post for Threaded Mounts, M4 Counterbore, L = 49.6 mm
PLS-P-CUSTOMCustom Polaris Mounting Post
PLS-P1Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 1.00"
PLS-P150Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 1.50"
PLS-P2Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 2.00"
PLS-P238Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 2.38"
PLS-P246/MØ25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 24.6 mm
PLS-P3Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 3.00"
PLS-P373/MØ25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 37.3 mm
PLS-P4Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 4.00"
PLS-P496/MØ25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 49.6 mm
PLS-P605/MØ25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 60.5 mm
PLS-P746/MØ25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 74.6 mm
PLS-P996/MØ25.0 mm Post for Polaris Mounts, One M4 Mounting Hole, L = 99.6 mm
PLS-T1Ø1" Post for Polaris Mounts, Three 8-32 Mounting Holes, L = 1.00"
PLS-T2Ø1" Post for Polaris Mounts, Three 8-32 Mounting Holes, L = 2.00"
PLS-T238Ø1" Post for Polaris Mounts, Three 8-32 Mounting Holes, L = 2.38"
PLS-T242/MØ25.0 mm Post for Polaris Mounts, Three M4 Mounting Holes, L = 24.2 mm
PLS-T3Ø1" Post for Polaris Mounts, Three 8-32 Mounting Holes, L = 3.00"
PLS-T4Ø1" Post for Polaris Mounts, Three 8-32 Mounting Holes, L = 4.00"
PLS-T492/MØ25.0 mm Post for Polaris Mounts, Three M4 Mounting Holes, L = 49.2 mm
PLS-T605/MØ25.0 mm Post for Polaris Mounts, Three M4 Mounting Holes, L = 60.5 mm
PLS-T746/MØ25.0 mm Post for Polaris Mounts, Three M4 Mounting Holes, L = 74.6 mm
PLS-T996/MØ25.0 mm Post for Polaris Mounts, Three M4 Mounting Holes, L = 99.6 mm
PLS-X1D Motorized Translation Stage for Rigid Stands
PLS-XY2D Motorized Translation Stage for Rigid Stands
PLSTTop Plate for PLS Translation Stages, Imperial
PLST/MTop Plate for PLS Translation Stages, Metric
PLSX1D Motorized Translation Stage for Rigid Stands
PLSXY2D Motorized Translation Stage for Rigid Stands
PLSZMotorized Module with 1" Travel, 95 mm Dovetail
PLSZ1Angle Bracket for Edge-Mounted Arms
PLSZ2Angle Bracket for Middle-Mounted Arms
PLT2Ø1/2" (Ø12.7 mm) Photoluminescent Stickers, Qty: 100
PLW242" x 4" OPTO-WIPES Precision Lens Cleaning Wipes, 800 Wipes per Package
PLW333" x 3" OPTO-WIPES Precision Lens Cleaning Wipes, 600 Wipes per Package
PM-1550-01PM Photonic Crystal Fiber, 1550 nm
PM-405400 - 488 nm PM Fiber w/ Pure Silica Core, 0.09 NA, 3.5 µm MFD
PM-NL-3.0-850Highly Nonlinear PM PCF, 850 nm, 3.0 µum Core
PM-S350-HP350 - 460 nm PM Fiber w/ Pure Silica Core, 0.12 NA, 2.3 µm MFD
PM-S405-HP400-500 nm PM Fiber w/ Pure Silica Core, 3.2 - 3.5 µm MFD
PM-S405-XP400 - 680 nm PM Fiber w/ Pure Silica Core, 0.12 NA, 3.3 - 4.6 µm MFD
PM-S460-HP460-550 nm PM Fiber w/ Pure Silica Core, 0.12 NA
PM-S630-HP630 - 780 nm PM Fiber w/ Pure Silica Core, 4.2 µm MFD
PM1-RR10Mounted PS970 Retro-Reflector, Ø10 mm
PM1-RR254Mounted PS971 Retro-Reflector, Ø25.4 mm
PM1-RR300Mounted PS972 Retro-Reflector, Ø30 mm
PM1/MSmall Clamping Arm, M4 Threads, Metric
PM10-10PlugIn w/ Sensor S212A, 20mW-10W 250nm-10.6µm
PM100Console for the Digital Optical Power Meter Series PM100 & PM200
PM100ACompact Power Meter Console, Mechanical Analog & Graphical LC Display
PM100DCompact Power and Energy Meter Console, Digital 4" LCD
PM100USBPower and Energy Meter Interface with USB Operation
PM101Power Meter Interface with USB, RS232, UART, and Analog Operation
PM101APower Meter Interface with USB and Analog Operation
PM101RPower Meter Interface with USB and RS232 Operation
PM101UPower Meter Interface with USB Operation
PM102Thermal Sensor Interface with USB, RS232, UART, and Analog Operation
PM102AThermal Sensor Interface with USB and Analog Operation
PM102UThermal Sensor Interface with USB Operation
PM103Photodiode Power and Pyroelectric Energy Sensor Interface with USB, RS232, UART, and Analog Operation
PM103APhotodiode Power and Pyroelectric Energy Sensor Interface with USB and Analog Operation
PM103EPhotodiode Power and Pyroelectric Energy Sensor Interface with Ethernet, RS232, and Analog Operation
PM103UPhotodiode Power and Pyroelectric Energy Sensor Interface with USB Operation
PM120Digital Optical Power Meter w/ S120B Sensor, 400-1100nm, 50nW-50mW
PM120ADigital Optical Power Meter w/ S120A Sensor, 50nW-50mW, 400-1100nm
PM120DDigital Power & Energy Console, Si Sensor, 400 nm - 1100 nm, 50 nW - 50 mW
PM120VUV Digital Optical Power Meter w/ S120UV Sensor, 200-1100nm, 50nW-50mW
PM120VAAnalog Power Console, Si Sensor, 200 nm - 1100 nm, 50 nW - 50 mW
PM121Digital Optical Power Meter w/ S120B Sensor, 500nW-500mW, 400-1100nm
PM121DDigital Power & Energy Console, Si Sensor, 400 nm -1100 nm, 500 nW - 500 mW
PM122Digital Optical Power Meter w/ S122B Sensor, 35nW-35mW, 700-1800nm
PM122ADigital Optical Power Meter w/ S122A Sensor, 35nW-35mW, 700-1800nm
PM122DDigital Power & Energy Console, Ge Sensor, 700 nm - 1800 nm, 50 nW - 40 mW
PM125DDigital Power & Energy Console, Thermal Sensor, 0.19 µm - 20 µm, 2 mW - 10 W
PM130Digital Power Meter w/Slim Sensor S130A , 5nW-5mW/500nW-500mW, 400-1100nm
PM1300-HP1270 - 1625 nm PM Fiber, 9.5 µm MFD
PM1300-XP1270 - 1625 nm PM Fiber, 0.12 NA, 9.3 µm MFD
PM130DDigital Power & Energy Console, Slim Si Sensor, 400 nm - 1100 nm, 500 pW - 500 mW
PM132Digital Power Meter w/Slim Sensor S132A, 5nW-5mW/500nW-500mW, 700-1800nm
PM140Digital Display w/ Sensor S140A, 1µW-1W 400-1100nm
PM144Digital Display w/ Sensor S144A, 1µW-1W 800-1700nm
PM14XX-HP1390 - 1625 nm PM Fiber, 9.8 µm MFD
PM1550-HP1440 - 1625 nm PM Fiber, 10.5 µm MFD
PM1550-XP1440 - 1625 nm PM Fiber, 0.125 NA, 10.1 µm MFD
PM16-120USB Power Meter, Standard Photodiode Sensor, Si, 400 - 1100 nm, 50 mW Max
PM16-121USB Power Meter, Standard Photodiode Sensor, Si, 400 - 1100 nm, 500 mW Max
PM16-122USB Power Meter, Standard Photodiode Sensor, Ge, 700 - 1800 nm, 40 mW Max
PM16-130USB Power Meter, Slim Photodiode Sensor, Si, 400 - 1100 nm, 500 mW Max
PM16-140USB Power Meter, Integrating Sphere Sensor, FC Fiber Adapter, Si, 350 - 1100 nm, 500 mW Max
PM16-144USB Power Meter, Integrating Sphere Sensor, FC Fiber Adapter, InGaAs, 800 - 1700 nm, 500 mW Max
PM16-401USB Power Meter, Thermal Sensor, 0.19 - 20 µm, 1 W Max
PM16-405USB Power Meter, Thermal Sensor, 0.19 - 20 µm, 5 W Max
PM16-425USB Power Meter, Thermal Sensor, 0.19 - 20 µm, 10 W Max
PM160Si Sensor Power Meter with Bluetooth and USB Operation, 400 - 1100 nm, 10 nW - 200 mW
PM160TThermal Sensor Power Meter with Bluetooth and USB Operation, 190 nm to 10.6 µm, 100 µW to 2 W
PM160T-HPThermal Sensor Power Meter with Bluetooth and USB Operation, 190 nm to 20 µm, 10 mW to 70 W
PM20-25Ø2.5 mm Ferrule Adapter Cap with Internal SM05 (0.535"-40) Threads
PM20-APCFC/APC Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads, Wide Key (2.2 mm)
PM20-APC2FC/APC Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads, Narrow Key (2.0 mm)
PM20-FCFC/PC Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads, Wide Key (2.2 mm)
PM20-FC2FC/PC Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads, Narrow Key (2.0 mm)
PM20-LCLC/PC Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads
PM20-SCSC/PC Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads
PM20-SMASMA Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads
PM20-STST/PC Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads
PM200Touch Screen Power and Energy Meter Console, 5.7" Color LCD
PM20001850 - 2200 nm PM Fiber, 0.20 NA, 8.0 µm MFD
PM201Touch Screen Power & Energy Meter, Si Sensor, 400 - 1100 nm, 50 nW - 50 mW
PM202Touch Screen Power & Energy Meter, Si Sensor, 400 - 1100 nm, 500 nW - 500 mW
PM203Touch Screen Power & Energy Meter, Slim Si Sensor, 400 - 1100 nm, 500 pW - 500 mW
PM204Touch Screen Power & Energy Meter, Si Sensor, 200 - 1100 nm, 50 nW - 50 mW
PM205Touch Screen Power & Energy Meter, Ge Sensor, 700 - 1800 nm, 50 nW - 40 mW
PM206Touch Screen Power & Energy Meter, Thermal Sensor, 0.19 - 25 µm, 10 mW - 10 W
PM20AFiber Optic Power Meter, 400 nm - 1100 nm, -60 dBm to +16 dBm (1 nW - 40 mW)
PM20CFiber Optic Power Meter, 800 nm - 1700 nm, -60 dBm to +13 dBm (1 nW - 20 mW)
PM20CHFiber Optic Power Meter, 800 nm - 1700 nm, -50 to +23 dBm (10 nW - 200 mW)
PM210Digital Display w/ Sensor S210A, 20mW-3W 250nm-10.6µm
PM212Digital Display w/ Sensor S212A, 20mW-10W 250nm-10.6µm
PM213Digital Display w/ Sensor S213A, 100mW-30W 250nm-10.6µm
PM3Small Adjustable Clamping Arm, 6-32 Threaded Post
PM3/MSmall Adjustable Clamping Arm, M4 x 0.7 Threaded Post
PM30Optical Power Meter for Semiconductor Heads
PM30-120AAnalog Display w/ Sensor S120A, 50nW-50mW 400-1100nm
PM30-121Analog Display w/ Sensor S121B, 500nW-500mW 400-1100nm
PM30-122AAnalog Display w/ Sensor S122A, 35nW-35mW 700-1800nm
PM30-130Analog Display w/ Sensor S130A, 5nW-500mW 400-1100nm
PM30-132Analog Display w/ Sensor S132A, 5nW-500mW 700-1800nm
PM30-140Analog Display w/ Sensor S140A, 1µW-1W 400-1100nm
PM30-144Analog Display w/ Sensor S144A, 1µW-1W 800-1700nm
PM300Dual-Channel Benchtop Optical Power Meter
PM300EDual-Channel Benchtop Power and Energy Meter
PM310DDigital Power & Energy Meter, Thermal Sensor, 0.19-25 µm, 10 mW - 10 W
PM320EDual-Channel Benchtop Power and Energy Meter Console
PM3SPExtension Post for PM3 Clamping Arm, 6-32 Threaded
PM3SP/MExtension Post for PM3/M Clamping Arm, M4 x 0.7 Threaded
PM4Large Adjustable Clamping Arm, 6-32 Threaded Post
PM4/MLarge Adjustable Clamping Arm, M4 x 0.7 Threaded Post
PM400Projected Capacitive Touchscreen Optical Power and Energy Meter Console
PM400K1Touchscreen Digital Power & Energy Console, Si Sensor, 400 - 1100 nm, 50 nW - 50 mW
PM400K2Touchscreen Digital Power & Energy Console, Si Sensor, 400 nm - 1100 nm, 500 nW - 500 mW
PM400K3Touchscreen Digital Power & Energy Console, Slim Si Sensor, 400 nm - 1100 nm, 500 pW - 500 mW
PM400K4Touchscreen Digital Power & Energy Console, Ge Sensor, 700 nm - 1800 nm, 50 nW - 40 mW
PM400K5Touchscreen Digital Power & Energy Console, Thermal Sensor, 0.19 µm - 20 µm, 2 mW - 10 W
PM460-HP460 - 700 nm PM Fiber, 0.12 NA, 3.3 µm MFD
PM4SPExtension Post for PM4 Clamping Arm, 6-32 Threaded
PM4SP/MExtension Post for PM4/M Clamping Arm, M4 x 0.7 Threaded
PM5Stainless Steel Adjustable Clamping Arm, 8-32 Threaded Post
PM5/MStainless Steel Adjustable Clamping Arm, M4 Threaded Post
PM50-10Analog Display w/ Sensor S212A, 20mW-10W 250nm-10.6µm
PM50-3Analog Display w/ Sensor S210A, 20mW-3W 250nm-10.6µm
PM50-30Analog Display w/ Sensor S213A, 100mW-30W 250nm-10.6µm
PM5020Dual-Channel Benchtop Optical Power and Energy Meter Console
PM60AFiber Optic Power Meter, 400 - 1100 nm, -65 dBm to 16 dBm (300 pW to 40 mW)
PM60CFiber Optic Power Meter, 800 - 1700 nm, -70 dBm to 13 dBm (100 pW to 20 mW)
PM60CHFiber Optic Power Meter, 800 - 1700 nm, -55 dBm to 23 dBm (3 nW to 200 mW)
PM61AFiber Optic Power Meter with Visual Fault Locator, 400 - 1100 nm, -65 dBm to 16 dBm (300 pW to 40 mW)
PM61CFiber Optic Power Meter with Visual Fault Locator, 800 - 1700 nm, -70 dBm to 13 dBm (100 pW to 20 mW)
PM61CHFiber Optic Power Meter with Visual Fault Locator, 800 - 1700 nm, -55 dBm to 23 dBm (3 nw to 200 mW)
PM630-HP620 - 850 nm PM Fiber, 0.12 NA, 4.5 µm MFD
PM780-HP770 - 1100 nm PM Fiber, 0.12 NA, 5.3 µm MFD
PM980-XP970 - 1550 nm PM Fiber, 0.12 NA, 6.6 µm MFD
PMB3Permanent Magnetic Base
PMBATReplacement Battery Pack for PM100 Power Meter Series
PMC1060-50B-APC1x2 PM Coupler, 1060 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors
PMC1060-50B-FC1x2 PM Coupler, 1060 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/PC Connectors
PMC1060-90B-APC1x2 PM Coupler, 1060 ± 15 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors
PMC1060-90B-FC1x2 PM Coupler, 1060 ± 15 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors
PMC1060H1(2+1)x1 Pump and PM Signal Combiner, Ø5 µm Core Signal, High-Power Package
PMC1060H2(2+1)x1 Pump and PM Signal Combiner, Ø11 µm Core Signal, High-Power Package
PMC1060H3(2+1)x1 Pump and PM Signal Combiner, Ø7 µm Core Signal, High-Power Package
PMC1060L1(2+1)x1 Pump and PM Signal Combiner, Ø5 µm Core Signal, Compact Package
PMC1060L2(2+1)x1 Pump and PM Signal Combiner, Ø11 µm Core Signal, Compact Package
PMC1060L3(2+1)x1 Pump and PM Signal Combiner, Ø7 µm Core Signal, Compact Package
PMC1310-50B-APC1x2 PM Coupler, 1310 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors
PMC1310-50B-FC1x2 PM Coupler, 1310 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/PC Connectors
PMC1310-90B-APC1x2 PM Coupler, 1310 ± 15 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors
PMC1310-90B-FC1x2 PM Coupler, 1310 ± 15 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors
PMC1550-50B-APC1x2 PM Coupler, 1550 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/APC Connectors
PMC1550-50B-FC1x2 PM Coupler, 1550 ± 15 nm, 50:50 Split, ≥18 dB PER, FC/PC Connectors
PMC1550-90B-APC1x2 PM Coupler, 1550 ± 15 nm, 90:10 Split, ≥18 dB PER, FC/APC Connectors
PMC1550-90B-FC1x2 PM Coupler, 1550 ± 15 nm, 90:10 Split, ≥18 dB PER, FC/PC Connectors
PMC630-50B-APC1x2 PM Coupler, 630 nm, 50:50, FC/APC Aligned to Slow Axis
PMC630-90B-APC1x2 PM Coupler, 630 nm, 90:10, FC/APC Aligned to Slow Axis
PMC780-50B-APC1x2 PM Coupler, 780 nm, 50:50, FC/APC Aligned to Slow Axis
PMC780-50B-FC1x2 PM Coupler, 780 nm, 50:50, FC/PC Aligned to Slow Axis
PMC780-90B-APC1x2 PM Coupler, 780 nm, 90:10, FC/APC Aligned to Slow Axis
PMC780-90B-FC1x2 PM Coupler, 780 nm, 90:10, FC/PC Aligned to Slow Axis
PMD5000FIN-2PMD/PDL Analyzer for external Tunable Laser and IPM5300 Polarimeter

Page  96 97 98 99 100 101 102 103 104 105