Breadboard Handles

- Easily Lift Breadboards Out of ScienceDesks and Frames
- Safely Carry Breadboards up to 250 kg (550 lbs)
- Suitable For Imperial and Metric Work Surfaces

Please Wait
The BBH1 Handles facilitate the lifting and transportation of an optical breadboard. The glass fiber reinforced polymer handle is safety rated to carry 250 kg (550 lbs) when properly installed. Each handle has two mounting slots, and is suitable for both imperial and metric tapped work surfaces using standard 1/4"-20 or M6 cap screws (not included). Breadboard handles are shown in Figure 1.1 attached to a Nexus® Breadboard. For larger breadboards, we recommend placing a handle at each corner.
| Posted Comments: | |
Maike Lachmann
 (posted 2025-01-13 08:21:21.27) What is the load that these handles can carry?
Are alternative available? Maybe made of metal?
Best regards
Maike Lachmann tschofield
 (posted 2025-01-13 09:22:46.0) Thank you for reaching out. When used as a pair, these handles are rated to carry 250 kg. Unfortunately, we do not stock this product in different materials as a catalogue option. I will contact you directly to discuss your application further. user
 (posted 2022-01-24 15:30:33.13) You do not list the hole to hole spacing for these handles. DJayasuriya
 (posted 2022-01-26 08:13:15.0) Thank you for your inquiry. The hole spacing is 5.98''. Wonder if you have seen the CAD PDF for this : https://www.thorlabs.com/drawings/9f9f6068ad490d4f-D6D16510-0026-8C27-1931B6657F78281F/BBH1-AutoCADPDF.pdf user
 (posted 2019-08-08 10:23:10.113) Do you have a step model with only one handle. Right now it comes through with 2 handles as an inseparable import object? Need asap AManickavasagam
 (posted 2019-08-13 04:19:25.0) Response from Arunthathi at Thorlabs: Thanks for your query. I have contacted you directly with the step file for one handle. |
Products Home










Breadboard Handles