44 Products

  • I488V5
    I488V5: Free-Space Isolator, 488 nm, Ø4.7 mm Max Beam, 100 W Max
    Released: 10-Jun-2025
    $3,263.50
  • I488V3
    I488V3: Free-Space Isolator, 488 nm, Ø2.7 mm Max Beam, 30 W Max
    Released: 10-Jun-2025
    $1,963.45
  • I532V5
    I532V5: Free-Space Isolator, 532 nm, Ø4.7 mm Max Beam, 100 W Max
    Released: 10-Jun-2025
    $2,482.40
  • I532V3
    I532V3: Free-Space Isolator, 532 nm, Ø2.7 mm Max Beam, 30 W Max
    Released: 10-Jun-2025
    $2,049.05
  • I532M3
    I532M3: Free-Space Isolator, 532 nm, Ø2.7 mm Max Beam, 3 W Max
    Released: 28-May-2025
    $2,018.02
  • RC02SMA-M03 Customer Inspired
    RC02SMA-M03: Unprotected Gold Reflective Collimator, 800 nm - 20 µm, RFL = 7.0 mm, SMA
    Released: 09-May-2025
    $1,135.09
  • RC02APC-M03 Customer Inspired
    RC02APC-M03: Unprotected Gold Reflective Collimator, 800 nm - 20 µm, RFL = 7.0 mm, FC/APC
    Released: 09-May-2025
    $1,135.09
  • RC02FC-M03 Customer Inspired
    RC02FC-M03: Unprotected Gold Reflective Collimator, 800 nm - 20 µm, RFL = 7.0 mm, FC/PC
    Released: 09-May-2025
    $1,081.68
  • WPQSM05-370
    WPQSM05-370: Ø1/2" Zero-Order Quarter-Wave Plate, SM05-Threaded Mount, 370 nm
    Released: 01-May-2025
    $542.76
  • WPQSM05-343
    WPQSM05-343: Ø1/2" Zero-Order Quarter-Wave Plate, SM05-Threaded Mount, 343 nm
    Released: 01-May-2025
    $542.76
  • WPQ10M-370
    WPQ10M-370: Ø1" Zero-Order Quarter-Wave Plate, SM1-Threaded Mount, 370 nm
    Released: 01-May-2025
    $666.05
  • WPQ10M-343
    WPQ10M-343: Ø1" Zero-Order Quarter-Wave Plate, SM1-Threaded Mount, 343 nm
    Released: 01-May-2025
    $666.05
  • WPQ05M-370
    WPQ05M-370: Ø1/2" Zero-Order Quarter-Wave Plate, Ø1" Mount, 370 nm
    Released: 01-May-2025
    $542.76
  • WPQ05M-343
    WPQ05M-343: Ø1/2" Zero-Order Quarter-Wave Plate, Ø1" Mount, 343 nm
    Released: 01-May-2025
    $542.76
  • WPHSM05-370
    WPHSM05-370: Ø1/2" Zero-Order Half-Wave Plate, SM05-Threaded Mount, 370 nm
    Released: 01-May-2025
    $542.76
  • WPHSM05-343
    WPHSM05-343: Ø1/2" Zero-Order Half-Wave Plate, SM05-Threaded Mount, 343 nm
    Released: 01-May-2025
    $542.76
  • WPH10M-370
    WPH10M-370: Ø1" Zero-Order Half-Wave Plate, SM1-Threaded Mount, 370 nm
    Released: 01-May-2025
    $666.05
  • WPH10M-343
    WPH10M-343: Ø1" Zero-Order Half-Wave Plate, SM1-Threaded Mount, 343 nm
    Released: 01-May-2025
    $666.05
  • WPH05M-370
    WPH05M-370: Ø1/2" Zero-Order Half-Wave Plate, Ø1" Mount, 370 nm
    Released: 01-May-2025
    $542.76
  • WPH05M-343
    WPH05M-343: Ø1/2" Zero-Order Half-Wave Plate, Ø1" Mount, 343 nm
    Released: 01-May-2025
    $542.76
  • K2XE1/M
    K2XE1/M: Tunable Filter, Fixed Narrow Bandpass, Ø20 mm CA, 420 - 730 nm, M4 Taps
    Released: 30-Apr-2025
    $8,560.00
  • K2XE1
    K2XE1: Tunable Filter, Fixed Narrow Bandpass, Ø20 mm CA, 420 - 730 nm, 8-32 Taps
    Released: 30-Apr-2025
    $8,560.00
  • LCC7201C
    LCC7201C: Birefringence Imaging System
    Released: 29-Apr-2025
    $34,379.10
  • IO-5-NIR-MP
    IO-5-NIR-MP: Free-Space Isolator, 700 - 925 nm, Ø4.5 mm Max Beam, 7 W Max
    Released: 23-Apr-2025
    $3,549.19
  • I633M3
    I633M3: Free-Space Isolator, 633 nm, Ø2.7 mm Max Beam, 3 W Max
    Released: 23-Apr-2025
    $2,018.02
  • EDG5CD5M Customer Inspired
    EDG5CD5M: Ø1/2" SM05-Mounted UV Fused Silica Engineered Diffuser, 0.5° Circle Pattern
    Released: 18-Apr-2025
    $342.40
  • EDG5C5M Customer Inspired
    EDG5C5M: Ø1/2" SM05-Mounted UV Fused Silica Engineered Diffuser, 5° Circle Pattern
    Released: 18-Apr-2025
    $342.40
  • EDG5C1M Customer Inspired
    EDG5C1M: Ø1/2" SM05-Mounted UV Fused Silica Engineered Diffuser, 1° Circle Pattern
    Released: 18-Apr-2025
    $342.40
  • EDG5C10M Customer Inspired
    EDG5C10M: Ø1/2" SM05-Mounted UV Fused Silica Engineered Diffuser, 10° Circle Pattern
    Released: 18-Apr-2025
    $342.40
  • EDG5CD5 Customer Inspired
    EDG5CD5: Ø1/2" Unmounted UV Fused Silica Engineered Diffuser, 0.5° Circle Pattern
    Released: 18-Apr-2025
    $299.60
  • EDG5C5 Customer Inspired
    EDG5C5: Ø1/2" Unmounted UV Fused Silica Engineered Diffuser, 5° Circle Pattern
    Released: 18-Apr-2025
    $299.60
  • EDG5C10 Customer Inspired
    EDG5C10: Ø1/2" Unmounted UV Fused Silica Engineered Diffuser, 10° Circle Pattern
    Released: 18-Apr-2025
    $299.60
  • EDG5C1 Customer Inspired
    EDG5C1: Ø1/2" Unmounted UV Fused Silica Engineered Diffuser, 1° Circle Pattern
    Released: 18-Apr-2025
    $299.60
  • EXULUS-SE1
    EXULUS-SE1: Spatial Light Modulator, 1920 x 1080, Visible Range, Compact
    Released: 09-Apr-2025
    $8,025.00
  • 50-1064PM-APC
    50-1064PM-APC: Polarization-Maintaining GRIN Fiber Collimator, 1064 nm, FC/APC Connector
    Released: 08-Apr-2025
    $262.15
  • 50-1310PM-APC
    50-1310PM-APC: Polarization-Maintaining GRIN Fiber Collimator, 1310 nm, FC/APC Connector
    Released: 08-Apr-2025
    $235.40
  • 50-980PM-APC
    50-980PM-APC: Polarization-Maintaining GRIN Fiber Collimator, 980 nm, FC/APC Connector
    Released: 08-Apr-2025
    $262.15
  • 50-850PM-APC
    50-850PM-APC: Polarization-Maintaining GRIN Fiber Collimator, 850 nm, FC/APC Connector
    Released: 08-Apr-2025
    $267.50
  • LSM5-M2P
    LSM5-M2P: Miniature Scan Lens, EFL=5.24 mm, 0.21 g
    Released: 08-Apr-2025
    $267.50
  • LSM4-M2P
    LSM4-M2P: Miniature Scan Lens, EFL=4.07 mm, 0.12 g
    Released: 08-Apr-2025
    $267.50
  • D7X-7W1
    D7X-7W1: 7X Miniature Objective, 0.70 NA, 0.41 mm WD, 0.45 g
    Released: 08-Apr-2025
    $5,403.50
  • D3X-5W1
    D3X-5W1: 3X Miniature Objective, 0.50 NA, 1.17 mm WD, 0.57 g
    Released: 08-Apr-2025
    $5,403.50
  • D3X-5A1
    D3X-5A1: 3X Miniature Objective, 0.50 NA, 0.58 mm WD, 0.64 g
    Released: 08-Apr-2025
    $5,403.50
  • D3X-45P1
    D3X-45P1: 3X Miniature Objective, 0.45 NA, 2.32 mm WD, 0.40 g
    Released: 08-Apr-2025
    $5,403.50

Filters ( Clear All Filters )