396 Products

  • PA43REX Customer Inspired
    PA43REX: Piezo Ring Chip, 100 V, 1.40 µm Displacement, 6.0 mm OD, 2.5 mm ID, 2.0 mm Long, Bare Electrodes
    Released: 25-Mar-2025
    $69.90
  • ANC8
    ANC8: Dial Caliper, 8" Range
    Released: 24-Mar-2025
    $221.14
  • ANC6
    ANC6: Dial Caliper, 6" Range
    Released: 24-Mar-2025
    $151.83
  • ANC300/M
    ANC300/M: Dial Caliper, 300 mm Range
    Released: 24-Mar-2025
    $337.31
  • ANC200/M
    ANC200/M: Dial Caliper, 200 mm Range
    Released: 24-Mar-2025
    $221.14
  • ANC150/M
    ANC150/M: Dial Caliper, 150 mm Range
    Released: 24-Mar-2025
    $151.83
  • ANC12
    ANC12: Dial Caliper, 12" Range
    Released: 24-Mar-2025
    $337.31
  • DIGC8
    DIGC8: Digital Caliper, 8" (200 mm) Range
    Released: 24-Mar-2025
    $283.55
  • DIGC4
    DIGC4: Digital Caliper, 4" (100 mm) Range
    Released: 24-Mar-2025
    $173.88
  • DIGC12
    DIGC12: Digital Caliper, 12" (300 mm) Range
    Released: 24-Mar-2025
    $569.24
  • SM1A73
    SM1A73: Adapter with External SM1 Threads and Internal M25 x 0.5 Threads
    Released: 24-Mar-2025
    $38.52
  • SM1A72 Customer Inspired
    SM1A72: Adapter with External SM1 Threads and Internal M19 x 0.5 Threads
    Released: 24-Mar-2025
    $38.52
  • CMA2
    CMA2: Adapter with External C-Mount Threads and Internal M25 x 0.5 Threads
    Released: 24-Mar-2025
    $38.52
  • CMA1
    CMA1: Adapter with External C-Mount Threads and Internal M19 x 0.5 Threads
    Released: 24-Mar-2025
    $38.52
  • AHWP10ME-550 Customer Inspired
    AHWP10ME-550: Ø1" Mounted Polymer Zero-Order Achromatic Half-Wave Plate, SM1-Threaded Mount, 450 - 700 nm
    Released: 24-Mar-2025
    $695.50
  • AQWP10ME-550 Customer Inspired
    AQWP10ME-550: Ø1" Mounted Polymer Zero-Order Achromatic Quarter-Wave Plate, SM1-Threaded Mount, 450 - 700 nm
    Released: 24-Mar-2025
    $695.50
  • AHWP05ME-550 Customer Inspired
    AHWP05ME-550: Ø1/2" Mounted Polymer Zero-Order Achromatic Half-Wave Plate, SM05-Threaded Mount, 450 - 700 nm
    Released: 24-Mar-2025
    $642.00
  • AQWP05ME-550 Customer Inspired
    AQWP05ME-550: Ø1/2" Mounted Polymer Zero-Order Achromatic Quarter-Wave Plate, SM05-Threaded Mount, 450 - 700 nm
    Released: 24-Mar-2025
    $642.00
  • NPL94C
    NPL94C: Nanosecond Pulsed Laser Diode System, 940 nm, 6 - 129 ns Adjustable Pulse Width
    Released: 21-Mar-2025
    $1,979.50
  • HHR1275-F01
    HHR1275-F01: Ø1/2" Replicated Aluminum Hollow Retroreflector, Ø0.45" CA, <5 arcsec Beam Deviation, UV-Enhanced Aluminum Coating
    Released: 21-Mar-2025
    $604.96
  • HHR1272-F01
    HHR1272-F01: Ø1/2" Replicated Aluminum Hollow Retroreflector, Ø0.45" CA, <2 arcsec Beam Deviation, UV-Enhanced Aluminum Coating
    Released: 21-Mar-2025
    $907.42
  • P340K1 Customer Inspired
    P340K1: SM1-Threaded, Ø1.20" (30.5 mm) Mounted Pinhole, 340 ± 8 μm Pinhole Diameter, Stainless Steel
    Released: 20-Mar-2025
    $87.74
  • P2200K1 Customer Inspired
    P2200K1: SM1-Threaded, Ø1.20" (30.5 mm) Mounted Large Pinhole, 2.20 mm ± 10 μm Pinhole Diameter, Stainless Steel
    Released: 20-Mar-2025
    $87.74
  • P340K Customer Inspired
    P340K: Ø1" Mounted Pinhole, 340 ± 8 µm Pinhole Diameter, Stainless Steel
    Released: 20-Mar-2025
    $84.12
  • P2200K Customer Inspired
    P2200K: Ø1" Mounted Large Pinhole, 2.20 mm ± 10 µm Pinhole Diameter, Stainless Steel
    Released: 20-Mar-2025
    $84.12
  • NLCH2/M
    NLCH2/M: Oven for 20 and 30 mm Length Nonlinear Crystals (Metric)
    Released: 20-Mar-2025
    $1,658.50
  • NLCH2
    NLCH2: Oven for 20 and 30 mm Length Nonlinear Crystals (Imperial)
    Released: 20-Mar-2025
    $1,658.50
  • NLCH1/M
    NLCH1/M: Oven for 10 and 15 mm Length Nonlinear Crystals (Metric)
    Released: 20-Mar-2025
    $1,605.00
  • NLCH1
    NLCH1: Oven for 10 and 15 mm Length Nonlinear Crystals (Imperial)
    Released: 20-Mar-2025
    $1,605.00
  • NLCL5
    NLCL5: Mounted LBO Crystal, 20 mm Length, Type-I SHG, 1030/515 nm
    Released: 20-Mar-2025
    $787.95
  • NLCL4
    NLCL4: Mounted LBO Crystal, 10 mm Length, Type-I SHG, 1030/515 nm
    Released: 20-Mar-2025
    $620.11
  • NLCL9
    NLCL9: Mounted LBO Crystal, 30 mm Length, NCPM SHG, 1064/532 nm
    Released: 20-Mar-2025
    $1,072.77
  • NLCL8
    NLCL8: Mounted LBO Crystal, 20 mm Length, NCPM SHG, 1064/532 nm
    Released: 20-Mar-2025
    $881.57
  • NLCL7
    NLCL7: Mounted LBO Crystal, 15 mm Length, Type-II SFG, 1064/532/355 nm
    Released: 20-Mar-2025
    $736.14
  • NLCL6
    NLCL6: Mounted LBO Crystal, 10 mm Length, Type-II SFG, 1064/532/355 nm
    Released: 20-Mar-2025
    $646.86
  • NLCL3
    NLCL3: Mounted LBO Crystal, 20 mm Length, Type-I SHG, 1064/532 nm
    Released: 20-Mar-2025
    $787.95
  • NLCL2
    NLCL2: Mounted LBO Crystal, 15 mm Length, Type-I SHG, 1064/532 nm
    Released: 20-Mar-2025
    $709.39
  • NLCL1
    NLCL1: Mounted LBO Crystal, 10 mm Length, Type-I SHG, 1064/532 nm
    Released: 20-Mar-2025
    $620.11
  • PN2000R1F1
    PN2000R1F1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 99:1 Split, FC/PC Connectors
    Released: 19-Mar-2025
    $732.95
  • PN2000R1A1
    PN2000R1A1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 99:1 Split, FC/APC Connectors
    Released: 19-Mar-2025
    $775.75
  • PN2000R2F1
    PN2000R2F1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 90:10 Split, FC/PC Connectors
    Released: 19-Mar-2025
    $732.95
  • PN2000R2A1
    PN2000R2A1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 90:10 Split, FC/APC Connectors
    Released: 19-Mar-2025
    $775.75
  • PN2000R3F1
    PN2000R3F1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 75:25 Split, FC/PC Connectors
    Released: 19-Mar-2025
    $732.95
  • PN2000R3A1
    PN2000R3A1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 75:25 Split, FC/APC Connectors
    Released: 19-Mar-2025
    $775.75
  • PN2000R5F1
    PN2000R5F1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 50:50 Split, FC/PC Connectors
    Released: 19-Mar-2025
    $732.95
  • PN2000R5A1
    PN2000R5A1: 1x2 Narrowband PM Coupler, 2000 ± 15 nm, 50:50 Split, FC/APC Connectors
    Released: 19-Mar-2025
    $775.75
  • FBH475-25
    FBH475-25: Hard-Coated Bandpass Filter, Ø25 mm, CWL = 475 nm, FWHM = 25 nm
    Released: 19-Mar-2025
    $176.20
  • FBH575-25
    FBH575-25: Hard-Coated Bandpass Filter, Ø25 mm, CWL = 575 nm, FWHM = 25 nm
    Released: 19-Mar-2025
    $176.20
  • FBH550-25
    FBH550-25: Hard-Coated Bandpass Filter, Ø25 mm, CWL = 550 nm, FWHM = 25 nm
    Released: 19-Mar-2025
    $176.20
  • CT1B/M
    CT1B/M: 13 mm Travel Manual Translation Stage for 30 mm Cage Systems
    Released: 13-Mar-2025
    $542.76

Filters ( Clear All Filters )