684 Products

  • LA4765-AB-ML
    LA4765-AB-ML: Ø1/2" UVFS Plano-Convex Lens, SM05-Threaded Mount, f = 50 mm, ARC: 400 - 1100 nm
    Released: 21-Jan-2025
    $137.32
  • LA4647-AB-ML
    LA4647-AB-ML: Ø1/2" UVFS Plano-Convex Lens, SM05-Threaded Mount, f = 20 mm, ARC: 400 - 1100 nm
    Released: 21-Jan-2025
    $137.32
  • LA4600-AB-ML
    LA4600-AB-ML: Ø1/2" UVFS Plano-Convex Lens, SM05-Threaded Mount, f = 100 mm, ARC: 400 - 1100 nm
    Released: 21-Jan-2025
    $137.32
  • LA4327-AB-ML
    LA4327-AB-ML: Ø1/2" UVFS Plano-Convex Lens, SM05-Threaded Mount, f = 75 mm, ARC: 400 - 1100 nm
    Released: 21-Jan-2025
    $137.32
  • LA4130-AB-ML
    LA4130-AB-ML: Ø1/2" UVFS Plano-Convex Lens, SM05-Threaded Mount, f = 40 mm, ARC: 400 - 1100 nm
    Released: 21-Jan-2025
    $137.32
  • MBY6 Customer Inspired
    MBY6: 6" x 6" x 1/2" Mini-Series Aluminum Breadboard, 4-40 Taps on 0.4" Centers
    Released: 17-Jan-2025
    $162.00
  • MBY3045/M Customer Inspired
    MBY3045/M: 300 mm x 450 mm x 12.7 mm Mini-Series Aluminum Breadboard, M3 Taps on 10 mm Centers
    Released: 17-Jan-2025
    $450.00
  • MBY3030/M Customer Inspired
    MBY3030/M: 300 mm x 300 mm x 12.7 mm Mini-Series Aluminum Breadboard, M3 Taps on 10 mm Centers
    Released: 17-Jan-2025
    $345.00
  • MBY1515/M Customer Inspired
    MBY1515/M: 150 mm x 150 mm x 12.7 mm Mini-Series Aluminum Breadboard, M3 Taps on 10 mm Centers
    Released: 17-Jan-2025
    $162.00
  • MBY1218 Customer Inspired
    MBY1218: 12" x 18" x 1/2" Mini-Series Aluminum Breadboard, 4-40 Taps on 0.4" Centers
    Released: 17-Jan-2025
    $450.00
  • MBY12 Customer Inspired
    MBY12: 12" x 12" x 1/2" Mini-Series Aluminum Breadboard, 4-40 Taps on 0.4" Centers
    Released: 17-Jan-2025
    $345.00
  • YDFA300P
    YDFA300P: Ytterbium-Doped Fiber Amplifier, >25 dBm, Polarization Maintaining
    Released: 15-Jan-2025
    $9,600.00
  • R2L2S3P5 Customer Inspired
    R2L2S3P5: Positive Grid Distortion Target, 1.5" x 1.5", 50 µm Grid Spacing
    Released: 15-Jan-2025
    $475.00
  • R1L3S3P1 Customer Inspired
    R1L3S3P1: Positive Grid Distortion Target, 3" x 1", 5, 10, 50, 100, and 500 µm Grid Spacings
    Released: 15-Jan-2025
    $315.00
  • R1L3S25N Customer Inspired
    R1L3S25N: Ronchi Ruling Test Target, 3" x 1", 0.5 lp/mm
    Released: 15-Jan-2025
    $164.67
  • R1L1S3N Customer Inspired
    R1L1S3N: Negative Sector Star Test Target, 1" x 1", 72 Bars
    Released: 15-Jan-2025
    $267.29
  • R1L1S2N Customer Inspired
    R1L1S2N: Negative Sector Star Test Target, 1" x 1", 36 Bars
    Released: 15-Jan-2025
    $181.75
  • R1DS2P3 Customer Inspired
    R1DS2P3: Positive Concentric Circles & Crosshair Reticle, Ø1", 2 mm Pitch, 100 µm Thick Lines, 12 Circles, UVFS
    Released: 15-Jan-2025
    $75.14
  • PMDCFA10 Customer Inspired
    PMDCFA10: PM DCF Patch Cable, PANDA, FC/APC, 10 m Compensated Length
    Released: 09-Jan-2025
    $1,195.00
  • MVSNB/M
    MVSNB/M: 43.0 mm Height Spacer, M6 x 1.0 Taps
    Released: 09-Jan-2025
    $141.00
  • MVSNB
    MVSNB: 1.69" Height Spacer, 1/4"-20 Taps
    Released: 09-Jan-2025
    $141.00
  • MMP2B
    MMP2B: 24.5 mm x 50.0 mm x 3.2 mm Blank Narrow Top Plate
    Released: 09-Jan-2025
    $71.00
  • MVSN1/M
    MVSN1/M: 13.0 mm Travel Motorized Vertical Stage, M2 and M3 Taps
    Released: 09-Jan-2025
    $1,375.00
  • MVSN1
    MVSN1: 13.0 mm Travel Motorized Vertical Stage, 4-40 and 6-32 Taps
    Released: 09-Jan-2025
    $1,375.00
  • SH3M06B
    SH3M06B: M3 x 0.5 Alloy Steel Button Head Cap Screw, 6 mm Long, 10 Pack
    Released: 09-Jan-2025
    $11.00
  • LBF41200-UV Customer Inspired
    LBF41200-UV: UVFS Best Form Lens, Ø1", f = 200.0 mm, AR Coating: 245 - 400 nm
    Released: 08-Jan-2025
    $190.00
  • LBF41150-UV Customer Inspired
    LBF41150-UV: UVFS Best Form Lens, Ø1", f = 150.0 mm, AR Coating: 245 - 400 nm
    Released: 08-Jan-2025
    $190.00
  • LBF41100-UV Customer Inspired
    LBF41100-UV: UVFS Best Form Lens, Ø1", f = 100.0 mm, AR Coating: 245 - 400 nm
    Released: 08-Jan-2025
    $190.00
  • LBF41075-UV Customer Inspired
    LBF41075-UV: UVFS Best Form Lens, Ø1", f = 75.0 mm, AR Coating: 245 - 400 nm
    Released: 08-Jan-2025
    $190.00
  • LBF41050-UV Customer Inspired
    LBF41050-UV: UVFS Best Form Lens, Ø1", f = 50.0 mm, AR Coating: 245 - 400 nm
    Released: 08-Jan-2025
    $190.00
  • LBF41040-UV Customer Inspired
    LBF41040-UV: UVFS Best Form Lens, Ø1", f = 40.0 mm, AR Coating: 245 - 400 nm
    Released: 08-Jan-2025
    $190.00
  • DV1550PA
    DV1550PA: Digital Variable Optical Attenuator, 1270 - 1625 nm, PM Fiber Coupled, FC/APC
    Released: 07-Jan-2025
    $1,800.00
  • DV1000PA
    DV1000PA: Digital Variable Optical Attenuator, 970 - 1270 nm, PM Fiber Coupled, FC/APC
    Released: 07-Jan-2025
    $1,800.00
  • FT038CP
    FT038CP: Black Strain Relief Boots and Crimp Sleeves for Ø3.8 mm Tubing and FC Connectors, 25 Pack
    Released: 06-Jan-2025
    $45.00

Filters ( Clear All Filters )