Page  17 18 19 20 21 22 23 24 25 26
Part NumberProduct Description
CAL-LDC4Recalibration Service for the LDC4000 Series High-Power Laser Diode Controllers
CAL-LDC4000Recalibration Service for LDC4000
CAL-LDC8Recalibration Service for the LDC8000 Series Laser Diode Current Control Modules
CAL-MIRPDManufacturer Recalibration Service for Extended InGaAs or MCT Photodiode Power Sensors
CAL-MIRPDDISO 17025 Accredited Calibration Service for Extended InGaAs Photodiode Power Sensors
CAL-NSManufacturer Recalibration Service for Second-Order Nonlinear Crystal with Silicon Photodiode Sensor
CAL-PAX1Calibration Service for PAX1000 Series Polarimeters
CAL-PAX2Calibration Service for PAX1000 Series Polarimeters
CAL-PDManufacturer Recalibration Service for Single-Power-Range Silicon Photodiode Power Sensors
CAL-PD2Manufacturer Recalibration Service for Dual-Power-Range Silicon Photodiode Power Sensors
CAL-PD2DISO 17025 Accredited Calibration Service for Dual-Power-Range Silicon Photodiode Power Sensors
CAL-PDA200CRecalibration Service for PDA200C Benchtop Photodiode Amplifier
CAL-PDDISO 17025 Accredited Calibration Service for Single-Power-Range Silicon Photodiode Power Sensors
CAL-PM1Manufacturer Recalibration of Single-Channel Power and/or Energy Meter Electronics
CAL-PM1DISO 17025 Accredited Calibration for Single-Channel Power and/or Energy Meter Electronics
CAL-PM2Manufacturer Recalibration of Dual-Channel Power and Energy Meter Electronics
CAL-PM2DISO 17025 Accredited Calibration for Dual-Channel Power and/or Energy Meter Electronics
CAL-S130Recalibration Service for Si Power Meter Sensors for S130 Series and PM160
CAL-S132Recalibration Service for Ge Power Meter Sensors for S132 Series only
CAL-S200Recalibration Service for Thermal Power and Pyroelectric Energy Sensors
CAL-TED2Recalibration Service for the TED200C Benchtop Temperature Controller
CAL-TED4Recalibration Service for the TED4015 Benchtop Temperature Controller
CAL-TED4000Recalibration Service for TED4000
CAL-TED8Recalibration Service for the TED8000 Series Laser Diode Temperature Controller Modules
CAL-THPYRecalibration Service for Thermal Power and Pyroelectric Energy Sensors at 1064 nm
CAL-UVPDManufacturer Recalibration Service for S120VC UV-Extended Silicon Photodiode Power Sensor
CAL-UVPD2Manufacturer Recalibration Service for S130VC Extended-UV Silicon Photodiode Power Sensor
CAL-UVPD2DISO 17025 Accredited Calibration Service for S130VC Extended-UV Silicon Photodiode Power Sensor
CAL-UVPDDISO 17025 Accredited Calibration Service for S120VC UV-Extended Silicon Photodiode Power Sensor
CAL-WDM8Recalibration Service for the WDM Series Modules for PRO8 Chassis
CAL-WMCalibration Service for WM202 Wavelength Meter
CAL1Recalibration Service for Si Power Meter Sensors Except S130 Series
CAL110Callisto OCT Base Unit, 930 nm, 7.0 µm Resolution, 1.2 kHz
CAL110C1Spectral Domain OCT System, 930 nm, 7.0 µm Resolution, 1.2 kHz
CAL2Recalibration Service for Ge & InGaAs Power Meter Sensors Except S132 Series and S148C
CAL930V1-BUCallisto OCT Base Unit, 930 nm, 1.2 kHz
CALLISTOHigh-Sensitivity 930 nm Spectral Domain OCT Imaging System
CAM1Right-Angle Bracket for SM1 Lens Tubes, Imperial Taps
CAM1/MRight-Angle Bracket for SM1 Lens Tubes, Metric Taps
CAM2Right-Angle Bracket for SM1 and SM2 Lens Tubes, Imperial Taps
CAM2/MRight-Angle Bracket for SM1 and SM2 Lens Tubes, Metric Taps
CAPFClear Plastic Dust Caps for Ø2.5 mm Ferrules, 25 Pack
CAPF1Metal Cap for FC/PC and FC/APC Bulkheads and Mating Sleeves
CAPFMMetal Threaded Caps for FC Connectors, 4 Pack
CAPLWhite Plastic Dust Caps for Ø1.25 mm Ferrules, 25 Pack
CAPMBlack Rubber Dust Caps for Ø3.2 mm Ferrules, 10 Pack
CAPMMMetal Threaded Caps for SMA Connectors, 4 Pack
CAPNBlack Dust Caps for SMA Connectors, 25 Pack
CAPN1Metal Cap for SMA Bulkheads and Mating Sleeves
CAPSMMetal Threaded Caps for SMA Connectors, 4 Pack
CAPT1Metal Cap for ST Bulkheads and Mating Sleeves
CAPX1Plastic Cap for FC/PC and FC/APC Bulkheads and Mating Sleeves, 10 Pack
CAW100Plastic Aspheric Lens, Ø5.20 mm, f = 9.85 mm, 0.195 NA
CAW100-APlastic Aspheric Lens, Ø5.20 mm, f = 9.85 mm, 0.195 NA, AR Coating: 400-700 nm
CAW110Plastic Aspheric Lens, Ø6.28 mm, f = 10.92 mm, 0.19 NA
CAW110-APlastic Aspheric Lens, Ø6.28 mm, f = 10.92 mm, 0.19 NA, AR Coating: 400 - 700 nm
CAX100Plastic Aspheric Lens, Ø6.28 mm, f = 10.0 mm 0.2 NA
CAX100-25Plastic Aspheric Lens, Ø6.28 mm, f = 10.0 mm, 0.2 NA, 25 Pack
CAX100-APlastic Aspheric Lens, Ø6.28 mm, f = 10.00 mm, 0.20 NA, AR Coating: 400 - 700 nm
CAX183Plastic Aspheric Lens, Ø6.28 mm, f = 18.15 mm, 0.12 NA
CAX183-100Plastic Aspheric Lens, Ø6.28 mm, f = 18.15 mm, 0.12 NA, 100 Pack
CAX183-25Plastic Aspheric Lens, Ø6.28 mm, f = 18.15 mm, 0.12 NA, 25 Pack
CAX183-50Plastic Aspheric Lens, Ø6.28 mm, f = 18.15 mm, 0.12 NA, 50 Pack
CAX183-APlastic Aspheric Lens, Ø6.28 mm, f = 18.15 mm, 0.12 NA, AR Coating: 400 - 700 nm
CAY033Plastic Aspheric Lens, Ø7.40 mm, f = 3.32 mm, 0.40 NA
CAY033-25Plastic Aspheric Lens, Ø7.40 mm, f = 3.32 mm, 0.40 NA, 25 Pack
CAY046Plastic Aspheric Lens, Ø7.40 mm, f = 4.60 mm, 0.40 NA
CAY046-100Plastic Aspheric Lens, Ø7.40 mm, f = 4.60 mm, 0.40 NA, 100 Pack
CAY046-25Plastic Aspheric Lens, Ø7.40 mm, f = 4.60 mm, 0.40 NA, 25 Pack
CAY046-50Plastic Aspheric Lens, Ø7.40 mm, f = 4.60 mm, 0.40 NA, 50 Pack
CAY046-APlastic Aspheric Lens, Ø7.40 mm, f = 4.60 mm, 0.40 NA, AR Coating: 400 - 700 nm
CB130 mm Cage System U-Bench
CB1/M30 mm Cage System U-Bench, M6 and M4 Tapped Holes
CBA25E1/4"-20 Tapped Counterbore Adapter
CBA4MM4 x 0.7 Threaded Counterbore Adapter
CBA6MM6 x 1.0 Threaded Counterbore Adapter
CBA8E8-32 Tapped Counterbore Adapter
CBB130 mm Cage System U-Bench, 1/4"-20 and 8-32 Tapped Holes, SM1-Threaded Mount
CBB1/M30 mm Cage System U-Bench, M6 x 1.0 and M4 x 0.7 Tapped Holes, SM1-Threaded Mount
CBB1RC30 mm Cage System U-Bench, 1/4"-20 and 8-32 Tapped Holes, SM1 Flexure Mount
CBB1RC/M30 mm Cage System U-Bench, M6 x 1.0 and M4 x 0.7 Tapped Holes, SM1 Flexure Mount
CBLA16DCommand Cable for XG Series Scan Heads
CBLA16FCommand and Power Cable for DCB Series Scan Heads
CBLA2FCommand and Power Cable for GRS8 Resonant Scanner Systems, with Flyleads
CBLA2PCommand and Power Cable for GRS8 Resonant Scanner Systems and GPS011 Series Power Supply, with Connectors
CBLA6PPower Cable for XG Series Scan Heads to GPS011 Series Power Supply
CBLPA16FPower Cable for XG Series Scan Heads to GPWR15 Power Supply
CBLS2FCommand and Power Cables for BLINK Focusers, QS7/10 Series Galvo Scanners (Single Axis), and GPWR15 Power Supply
CBLS2PCommand and Power Cables for BLINK Focusers, QS7/10 Scanning Galvanometer Systems, and GPS011 Series Power Supply
CBLS3FCommand and Power Cables for QG4/5, QS15/20/30/45, SS, & SP Series Galvo Scanners (Single Axis) and GPWR15 Power Supply
CBLS3PCommand and Power Cables for QG4/5 and QS15/20 Scanning Galvanometer Systems and GPS011 Series Power Supply
CBR1Rotatable Cage Platform
CC125LALocking V-Groove Mount for Ø1.25 mm Luxcis APC Connectors
CC125LAFLocking V-Groove Flex Mount for Ø1.25 mm LC/APC Connectors
CC125LPLocking V-Groove Mount for Ø1.25 mm LC/PC Connectors
CC126MUKiralux 12.3 MP Monochrome CMOS Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface, 1/4"-20 Taps
CC158PLocking V-Groove Mount for Ø1.58 mm PC Connectors
CC200ALocking V-Groove Mount for Ø2.00 mm APC Connectors
CC200PLocking V-Groove Mount for Ø2.00 mm PC Connectors
CC215MUQuantalux® 2.1 MP Monochrome sCMOS Camera, Hermetically Sealed Cooled Package, 1/4"-20 Taps
CC250ALocking V-Groove Mount for Ø2.50 mm FC/APC Connectors
CC250PLocking V-Groove Mount for Ø2.50 mm PC Connectors
CC250SALocking V-Groove Mount for Ø2.50 mm SC/APC Connectors
CC250SA9Locking V-Groove Mount for Ø2.50 mm 9° SC/APC Connectors
CC250SAFLocking V-Groove Flex Mount for Ø2.50 mm SC/APC Connectors
CC4Caddy for Fiber Optic Patch Cables
CC505MUKiralux 5.0 MP Monochrome CMOS Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface, 1/4"-20 Taps
CC6000Portable Connector End Face Geometry Interferometer
CC895MUKiralux 8.9 MP Monochrome CMOS Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface, 1/4"-20 Taps
CCC1310-J91260 - 1625 nm Low Bend Loss Fiber with Ø900 µm Jacket, Ø125 µm Cladding
CCDUPLPLocking V-Groove Mount for Duplex LC/PC Connectors
CCDUPSPLocking V-Groove Mount for Duplex SC/PC Connectors
CCE20ALocking V-Groove Mount for E2000 APC Connectors
CCHK11-Piece Color-Coded Hex Key Set, Imperial
CCHK/M9-Piece Color-Coded Hex Key Set, Metric
CCLMFALocking V-Groove Mount for LC/APC, MU/APC, and F-3000/APC Connectors
CCM1-4ERCompact Clamping 4-Port Prism/Mirror 30 mm Cage Cube, 8-32 Tap
CCM1-4ER/MCompact Clamping 4-Port Prism/Mirror 30 mm Cage Cube, M4 Tap
CCM1-A4ERClamping 4-Port Prism/Mirror 30 mm Cage Cube, 1 Rotation Mount, 8-32 Tap
CCM1-A4ER/MClamping 4-Port Prism/Mirror 30 mm Cage Cube, 1 Rotation Mount, M4 Tap
CCM1-B4ERClamping 4-Port Prism/Mirror 30 mm Cage Cube, 2 Rotation Mounts @ 180°, 8-32 Tap
CCM1-B4ER/MClamping 4-Port Prism/Mirror 30 mm Cage Cube, 2 Rotation Mounts @ 180°, M4 Tap
CCM1-BS01330 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 400 - 700 nm, 8-32 Tap
CCM1-BS013/M30 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 400 - 700 nm, M4 Tap
CCM1-BS01430 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 700 - 1100 nm, 8-32 Tap
CCM1-BS014/M30 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 700 - 1100 nm, M4 Tap
CCM1-BS01530 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 1100 - 1600 nm, 8-32 Tap
CCM1-BS015/M30 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 1100 - 1600 nm, M4 Tap
CCM1-C4ERClamping 4-Port Prism/Mirror 30 mm Cage Cube, 2 Rotation Mounts @ 90°, 8-32 Tap
CCM1-C4ER/MClamping 4-Port Prism/Mirror 30 mm Cage Cube, 2 Rotation Mounts @ 90°, M4 Tap
CCM1-E0230 mm Cage Cube-Mounted E02 Dielectric Turning Mirror, 400-750 nm, 8-32 Tap
CCM1-E02/M30 mm Cage Cube-Mounted E02 Dielectric Turning Mirror, 400-750 nm, M4 Tap
CCM1-E0330 mm Cage Cube-Mounted E03 Dielectric Turning Mirror, 750-1100 nm, 8-32 Tap
CCM1-E03/M30 mm Cage Cube-Mounted E03 Dielectric Turning Mirror, 750-1100 nm, M4 Tap
CCM1-F0130 mm Cage Cube-Mounted UV-Enhanced Aluminum Turning Mirror, 8-32 Tap
CCM1-F01/M30 mm Cage Cube-Mounted UV-Enhanced Aluminum Turning Mirror, M4 Tap
CCM1-G0130 mm Cage Cube-Mounted Protected Aluminum Turning Mirror, 8-32 Tap
CCM1-G01/M30 mm Cage Cube-Mounted Protected Aluminum Turning Mirror, M4 Tap
CCM1-K1330 mm Cage-Cube-Mounted Nd:YAG Turning Mirror, 532 and 1064 nm, 8-32 Tap
CCM1-K13/M30 mm Cage-Cube-Mounted Nd:YAG Turning Mirror, 532 and 1064 nm, M4 Tap
CCM1-M0130 mm Cage Cube-Mounted Protected Gold Turning Mirror, 8-32 Tap
CCM1-M01/M30 mm Cage Cube-Mounted Protected Gold Turning Mirror, M4 Tap
CCM1-P0130 mm Cage Cube-Mounted Protected Silver Turning Mirror, 8-32 Tap
CCM1-P01/M30 mm Cage Cube-Mounted Protected Silver Turning Mirror, M4 Tap
CCM1-PBS25-106430 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 1064 nm, 8-32 Tap
CCM1-PBS25-1064-HP30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 1064 nm, 8-32 Tap
CCM1-PBS25-1064-HP/M30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 1064 nm, M4 Tap
CCM1-PBS25-1064/M30 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 1064 nm, M4 Tap
CCM1-PBS25-155030 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 1550 nm, 8-32 Tap
CCM1-PBS25-1550/M30 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 1550 nm, M4 Tap
CCM1-PBS25-355-HP30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 355 nm, 8-32 Tap
CCM1-PBS25-355-HP/M30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 355 nm, M4 Tap
CCM1-PBS25-405-HP30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 405 nm, 8-32 Tap
CCM1-PBS25-405-HP/M30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 405 nm, M4 Tap
CCM1-PBS25-53230 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 532 nm, 8-32 Tap
CCM1-PBS25-532-HP30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 532 nm, 8-32 Tap
CCM1-PBS25-532-HP/M30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 532 nm, M4 Tap
CCM1-PBS25-532/M30 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 532 nm, M4 Tap
CCM1-PBS25-63330 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 633 nm, 8-32 Tap
CCM1-PBS25-633-HP30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 633 nm, 8-32 Tap
CCM1-PBS25-633-HP/M30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 633 nm, M4 Tap
CCM1-PBS25-633/M30 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 633 nm, M4 Tap
CCM1-PBS25-78030 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 780 nm, 8-32 Tap
CCM1-PBS25-780-HP30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 780 - 808 nm, 8-32 Tap
CCM1-PBS25-780-HP/M30 mm Cage-Cube-Mounted, High-Power, Polarizing Beamsplitter Cube, 780 - 808 nm, M4 Tap
CCM1-PBS25-780/M30 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 780 nm, M4 Tap
CCM1-PBS25-98030 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 980 nm, 8-32 Tap
CCM1-PBS25-980/M30 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 980 nm, M4 Tap
CCM1-PBS25130 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 420-680 nm, 8-32 Tap
CCM1-PBS251/M30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 420-680 nm, M4 Tap
CCM1-PBS25230 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 620-1000 nm, 8-32 Tap
CCM1-PBS252/M30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 620-1000 nm, M4 Tap
CCM1-PBS25330 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 900-1300 nm, 8-32 Tap
CCM1-PBS253/M30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 900-1300 nm, M4 Tap
CCM1-PBS25430 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 1200-1600 nm, 8-32 Tap
CCM1-PBS254/M30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 1200-1600 nm, M4 Tap
CCM1-PBS25530 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, 8-32 Tap
CCM1-PBS255/M30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, M4 Tap
CCM1-PS93230 mm Cage Cube-Mounted Penta Prism, >Ø12 mm Clear Aperture, 8-32 Tap
CCM1-PS932/M30 mm Cage Cube-Mounted Penta Prism, >Ø12 mm Clear Aperture, M4 Tap
CCM1-WPBS25430 mm Cage Cube-Mounted Wire Grid Beamsplitter Cube, 400 - 700 nm, 8-32 Tap
CCM1-WPBS254/M30 mm Cage Cube-Mounted Wire Grid Beamsplitter Cube, 400 - 700 nm, M4 Tap
CCM254-025-F01Ø1" UV-Enhanced Al-Coated Concave Cylindrical Mirror, f=25.0 mm
CCM254-025-G01Ø1" Aluminum-Coated Concave Cylindrical Mirror, f=25.0 mm
CCM254-025-P01Ø1" Silver-Coated Concave Cylindrical Mirror, f=25.0 mm
CCM254-050-F01Ø1" UV-Enhanced Al-Coated Concave Cylindrical Mirror, f=50.0 mm
CCM254-050-G01Ø1" Aluminum-Coated Concave Cylindrical Mirror, =50.0 mm
CCM254-050-P01Ø1" Silver-Coated Concave Cylindrical Mirror, f=50.0 mm
CCM254-100-F01Ø1" UV-Enhanced Al-Coated Concave Cylindrical Mirror, f=100.0 mm
CCM254-100-G01Ø1" Aluminum-Coated Concave Cylindrical Mirror, f=100.0 mm
CCM254-100-P01Ø1" Silver-Coated Concave Cylindrical Mirror, f=100.0 mm
CCM254-200-F01Ø1" UV-Enhanced Al-Coated Concave Cylindrical Mirror, f=200.0 mm
CCM254-200-G01Ø1" Aluminum-Coated Concave Cylindrical Mirror, f=200.0 mm
CCM254-200-P01Ø1" Silver-Coated Concave Cylindrical Mirror, f=200.0 mm
CCM254-400-F01Ø1" UV-Enhanced Al-Coated Concave Cylindrical Mirror, f=400.0 mm
CCM254-400-G01Ø1" Aluminum-Coated Concave Cylindrical Mirror, f=400.0 mm
CCM254-400-P01Ø1" Silver-Coated Concave Cylindrical Mirror, f=400.0 mm
CCM5-BS01616 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 400 - 700 nm, 8-32 Tap
CCM5-BS016/M16 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 400 - 700 nm, M4 Tap
CCM5-BS01716 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 700 - 1100 nm, 8-32 Tap
CCM5-BS017/M16 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 700 - 1100 nm, M4 Tap
CCM5-BS01816 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 1100 - 1600 nm, 8-32 Tap
CCM5-BS018/M16 mm Cage Cube-Mounted Non-Polarizing Beamsplitter, 1100 - 1600 nm, M4 Tap
CCM5-E0216 mm Cage-Cube-Mounted Dielectric Turning Prism Mirror, 400-750 nm, 8-32 Tap
CCM5-E02/M16 mm Cage-Cube-Mounted Dielectric Turning Prism Mirror, 400 - 750 nm, M4 Tap
CCM5-E0316 mm Cage-Cube-Mounted Dielectric Turning Prism Mirror, 750-1100 nm, 8-32 Tap
CCM5-E03/M16 mm Cage-Cube-Mounted Dielectric Turning Prism Mirror, 750 - 1100 nm, M4 Tap
CCM5-F0116 mm Cage-Cube-Mounted UV Enhanced Aluminum Turning Prism Mirror, 8-32 Tap
CCM5-F01/M16 mm Cage-Cube-Mounted UV Enhanced Aluminum Turning Prism Mirror, M4 Tap
CCM5-G0116 mm Cage-Cube-Mounted Protected Aluminum Turning Prism Mirror, 8-32 Tap
CCM5-G01/M16 mm Cage-Cube-Mounted Protected Aluminum Turning Prism Mirror, M4 Tap
CCM5-K1316 mm Cage-Cube-Mounted Nd:YAG Turning Prism Mirror, 532 and 1064 nm, 8-32 Tap
CCM5-K13/M16 mm Cage-Cube-Mounted Nd:YAG Turning Prism Mirror, 532 and 1064 nm, M4 Tap
CCM5-M0116 mm Cage-Cube-Mounted Protected Gold Turning Prism Mirror, 8-32 Tap
CCM5-M01/M16 mm Cage-Cube-Mounted Protected Gold Turning Prism Mirror, M4 Tap
CCM5-P0116 mm Cage-Cube-Mounted Protected Silver Turning Prism Mirror, 8-32 Tap
CCM5-P01/M16 mm Cage-Cube-Mounted Protected Silver Turning Prism Mirror, M4 Tap
CCM5-PBS20116 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 420-680 nm, 8-32 Tap
CCM5-PBS201/M16 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 420-680 nm, M4 Tap
CCM5-PBS20216 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 620-1000 nm, 8-32 Tap
CCM5-PBS202/M16 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 620-1000 nm, M4 Tap
CCM5-PBS20316 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 900-1300 nm, 8-32 Tap
CCM5-PBS203/M16 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 900-1300 nm, M4 Tap
CCM5-PBS20416 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 1200-1600 nm, 8-32 Tap
CCM5-PBS204/M16 mm Cage-Cube-Mounted Polarizing Beamsplitter Cube, 1200-1600 nm, M4 Tap
CCM5-PBS20516 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700-1300 nm, 8-32 Tap
CCM5-PBS205/M16 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700-1300 nm, M4 Tap
CCM5-WPBS2016 mm Cage Cube-Mounted Wire Grid Beamsplitter Cube, 400 - 700 nm, 8-32 Tap
CCM5-WPBS20/M16 mm Cage Cube-Mounted Wire Grid Beamsplitter Cube, 400 - 700 nm, M4 Tap
CCS100Compact Spectrometer, 350 - 700 nm
CCS100/MCompact Spectrometer, 350 - 700 nm, Metric
CCS150Compact Spectrometer, 200 - 400 nm
CCS175Compact Spectrometer, 500 - 1000 nm
CCS175/MCompact Spectrometer, 500 - 1000 nm, Metric
CCS200Compact Spectrometer, Extended Range: 200 - 1000 nm
CCS200/MCompact Spectrometer, Extended Range: 200 - 1000 nm, Metric
CCSA1Cosine Corrector for SMA-Connectorized Fiber
CCSA2Cosine Corrector for SMA-Connectorized Fiber, External SM05 Threads
CCSB1Cosine Corrector for CCT and Legacy CCS Series Spectrometers
CCT10Compact Spectrometer, Broadband, 200 - 1000 nm, <2.0 nm Resolution
CCT11Compact Spectrometer, Visible, 350 - 700 nm, <0.5 nm Resolution
CCT12Compact Spectrometer, NIR, 500 - 1000 nm, <0.6 nm Resolution
CDA1Drop-In 30 mm to 60 mm Cage System Adapter, Qty. 1
CDFW5Manual 5-Position 30 mm Cage Dichroic Filter Wheel
CDFW5/MManual 5-Position 30 mm Cage Dichroic Filter Wheel (Metric Post Mount)
CDH20Ø1/2" Adapter for 2.0 mm x 2.0 mm Unmounted Square Optics
CDH30Ø1/2" Adapter for 3.0 mm x 3.0 mm Unmounted Square Optics
CDH40Ø1/2" Adapter for 4.0 mm x 4.0 mm Unmounted Square Optics
CDH45Ø1/2" Adapter for 4.5 mm x 4.5 mm Unmounted Square Optics
CDLT44-Channel Digital Lab Timer and Stopwatch

Page  17 18 19 20 21 22 23 24 25 26