Page  24 25 26 27 28 29 30 31 32 33
Part NumberProduct Description
DFB1310P1310 nm, 20 mW (Min), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB1320P1320 nm, 250 mW (Min), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB13681368.6 nm, 10 mW (Min), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1368P1368.6 nm, 10 mW (Min), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB13TKTurnkey Low-Noise DFB Laser System, 1310 nm, 100 mW, PM Fiber, FC/APC
DFB1530.33-20DFB Laser, C-Band, P=20mW, 1530.33nm
DFB15311531 nm, 10 mW (Min), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1531.90-20DFB Laser, C-Band, P=20mW, 1531.90nm
DFB1531P1531 nm, 10 mW (Min), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB15331532.7 nm, 10 mW (Min), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1533P1532.7 nm, 10 mW (Min), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB15501555 nm, 100 mW (Min), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1550L1550 nm, 20 mW (Min), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1550LP1550 nm, 20 mW (Min), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB1550N1555 nm, 150 mW (Typ.), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1550P1555 nm, 100 mW (Min), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB1550PN1555 nm, 150 mW (Typ.), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB1550T1555 nm, 130 mW (Min), Ø5.6 mm, E Pin Code, DFB Single-Frequency Laser Diode
DFB1567-20DFB laser L-band P= 20mW,l=1567.13nm
DFB1567.13-20DFB Laser, L-Band, P=20mW, 1567.13nm
DFB1568-20DFB laser L-band P= 20mW,l=1567.95nm
DFB1569-20DFB laser L-band P= 20mW,l=1569.20nm
DFB15TKTurnkey Low-Noise DFB Laser System, 1550 nm, 100 mW, PM Fiber, FC/APC
DFB1600-20DFB laser L-band P= 20mW, 1600.60nm
DFB1612-20DFB laser L-band P= 20mW,l=1600.60nm
DFB16421642 nm, 80 mW (Typ.), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1642P1642 nm, 80 mW (Typ.), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB1642T1642 nm, 80 mW (Min), Ø5.6 mm, E Pin Code, DFB Single-Frequency Laser Diode
DFB16461646 nm, 80 mW (Typ.), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1646P1646 nm, 80 mW (Typ.), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB16501650 nm, 80 mW (Typ.), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1650P1650 nm, 80 mW (Typ.), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB1650T1649 nm, 80 mW (Min), Ø5.6 mm, E Pin Code, DFB Single-Frequency Laser Diode
DFB16531653.7 nm, 10 mW (Min), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1653P1653.7 nm, 10 mW (Min), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB16541654 nm, 80 mW (Typ.), Butterfly DFB Laser, SM Fiber, FC/APC, Internal Isolator
DFB1654P1654 nm, 80 mW (Typ.), Butterfly DFB Laser, PM Fiber, FC/APC, Internal Isolator
DFB1654T1653 nm, 80 mW (Min), Ø5.6 mm, E Pin Code, DFB Single-Frequency Laser Diode
DFMKinematic Dichroic Filter Mount, 30 mm Cage Cube
DFM-E02Complete Kinematic Beam Turning 30 mm Cage Cube with Dielectric-Coated Right-Angle Mirror, 400 - 750 nm
DFM-E02/MKinematic Beam Turning Cube with Dielectric-Coated Right-Angle Mirror, 400 - 750 nm (Metric)
DFM-E03Complete Kinematic Beam Turning 30 mm Cage Cube with Dielectric-Coated Right-Angle Mirror, 750 - 1100 nm
DFM-E03/MKinematic Beam Turning Cube with Dielectric-Coated Right-Angle Mirror, 750 - 1100 nm (Metric)
DFM-M01Complete Kinematic Beam Turning Cube with Gold-Coated Right-Angle Mirror, 800 nm - 20 µm
DFM-M01/MKinematic Beam Turning Cube with Gold-Coated Right-Angle Mirror, 800 nm - 20 µm (Metric)
DFM-P01Complete Kinematic Beam Turning 30 mm Cage Cube with Silver-Coated Right-Angle Mirror, 450 nm - 20 µm
DFM-P01/MKinematic Beam Turning Cube with Silver-Coated Right-Angle Mirror, 450 nm - 20 µm (Metric)
DFM/MKinematic Dichroic Filter Mount, 30 mm Cage Cube (Metric)
DFM/M-E02Complete Kinematic Beam Turning 30 mm Cage Cube with Dielectric-Coated Right-Angle Mirror, 400 - 750 nm (Metric)
DFM/M-E03Complete Kinematic Beam Turning 30 mm Cage Cube with Dielectric-Coated Right-Angle Mirror, 750 - 1100 nm (Metric)
DFM/M-M01Complete Kinematic Beam Turning 30 mm Cage Cube with Gold-Coated Right-Angle Mirror, 800 nm - 20 µm (Metric)
DFM/M-P01Complete Kinematic Beam Turning 30 mm Cage Cube with Silver-Coated Right-Angle Mirror, 450 nm - 20 µm (Metric)
DFM05-CC16 mm Cage Cube Connector for DFM05 Series Cube Base
DFM05BKinematic 16 mm Cage Cube Base, DFM05 Series, 8-32 Tapped Holes
DFM05B/MKinematic 16 mm Cage Cube Base, DFM05 Series, M4 Tapped Holes
DFM05CCover Plate for Kinematic 16 mm Cage Cube Base, DFM05 Series
DFM05R1Kinematic Fluorescence Filter Cube for Ø12.5 mm Fluorescence Filters, 16 mm Cage Compatible, Right-Turning, 8-32 Tapped Holes
DFM05R1/MKinematic Fluorescence Filter Cube for Ø12.5 mm Fluorescence Filters, 16 mm Cage Compatible, Right-Turning, M4 Tapped Holes
DFM05T1Kinematic 16 mm Cage Cube Insert for Ø12.5 mm Fluorescence Filters, DFM05 Series, Right-Turning
DFM1Kinematic Fluorescence Filter Cube for Ø25 mm Fluorescence Filters, 30 mm Cage Compatible, Right-Turning, 1/4"-20 Tapped Holes
DFM1-E02Kinematic Beam Turning Cage Cube with Dielectric-Coated Right-Angle Prism Mirror, 400 - 750 nm, Right-Turning, 1/4"-20 Tapped Holes
DFM1-E03Kinematic Beam Turning Cage Cube with Dielectric-Coated Right-Angle Prism Mirror, 750 - 1100 nm, Right-Turning, 1/4"-20 Tapped Holes
DFM1-M01Kinematic Beam Turning Cage Cube with Gold-Coated Right-Angle Prism Mirror, 800 nm - 20 µm, Right-Turning, 1/4"-20 Tapped Holes
DFM1-P01Kinematic Beam Turning Cage Cube with Silver-Coated Right-Angle Prism Mirror, 450 nm - 20 µm, Right-Turning, 1/4"-20 Tapped Holes
DFM1/MKinematic Fluorescence Filter Cube for Ø25 mm Fluorescence Filters, 30 mm Cage Compatible, Right-Turning, M6 Tapped Holes
DFM1/M-E02Kinematic Beam Turning Cage Cube with Dielectric-Coated Right-Angle Prism Mirror, 400 - 750 nm, Right-Turning, M6 Tapped Holes
DFM1/M-E03Kinematic Beam Turning Cage Cube with Dielectric-Coated Right-Angle Prism Mirror, 750 - 1100 nm, Right-Turning, M6 Tapped Holes
DFM1/M-M01Kinematic Beam Turning Cage Cube with Gold-Coated Right-Angle Prism Mirror, 800 nm - 20 µm, Right-Turning, M6 Tapped Holes
DFM1/M-P01Kinematic Beam Turning Cage Cube with Silver-Coated Right-Angle Prism Mirror, 450 nm - 20 µm, Right-Turning, M6 Tapped Holes
DFM1BKinematic 30 mm Cage Cube Base, DFM1 Series, 1/4"-20 Tapped Holes
DFM1B/MKinematic 30 mm Cage Cube Base, DFM1 Series, M6 Tapped Holes
DFM1BSKinematic Beamsplitter Cage Cube, 1/4"-20 Tapped Holes
DFM1BS/MKinematic Beamsplitter Cage Cube, M6 Tapped Holes
DFM1CCover Plate for Kinematic 30 mm Cage Cube Base, DFM1 Series
DFM1LKinematic Fluorescence Filter Cube for Ø25 mm Fluorescence Filters, 30 mm Cage Compatible, Left-Turning, 1/4"-20 Tapped Holes
DFM1L/MKinematic Fluorescence Filter Cube for Ø25 mm Fluorescence Filters, 30 mm Cage Compatible, Left-Turning, M6 Tapped Holes
DFM1LMKinematic Beam-Turning 30 mm Cage Cube for Right-Angle Optics, Left-Turning, 1/4"-20 Tapped Holes
DFM1LM/MKinematic Beam-Turning 30 mm Cage Cube for Right-Angle Optics, Left-Turning, M6 Tapped Holes
DFM1RMKinematic Beam-Turning 30 mm Cage Cube for Right-Angle Optics, Right-Turning, 1/4"-20 Tapped Holes
DFM1RM/MKinematic Beam-Turning 30 mm Cage Cube for Right-Angle Optics, Right-Turning, M6 Tapped Holes
DFM1T1Kinematic 30 mm Cage Cube Insert for Ø25 mm Fluorescence Filters, DFM1 Series, Right-Turning
DFM1T2Kinematic 30 mm Cage Cube Insert for 25 mm Right-Angle Optics, DFM1 Series, Right-Turning
DFM1T3Kinematic 30 mm Cage Cube Insert for Ø25 mm Fluorescence Filters, DFM1 Series, Left-Turning
DFM1T4Kinematic 30 mm Cage Cube Insert for 25 mm Right-Angle Optics, DFM1 Series, Left-Turning
DFM1T5Kinematic 30 mm Cage Cube Insert for Beamsplitter Cubes
DFM2Kinematic Fluorescence Filter Cube, 60 mm Cage Compatible, Right-Turning, 1/4"-20 Tapped Holes
DFM2-CC60 mm Kinematic Cage Cube Connector
DFM2/MKinematic Fluorescence Filter Cube, 60 mm Cage Compatible, Right-Turning, M6 Tapped Holes
DFM2BKinematic 60 mm Cage Cube Base, 1/4"-20 Tapped Holes
DFM2B/MKinematic 60 mm Cage Cube Base, M6 Tapped Holes
DFM2CCover Plate for Kinematic 60 mm Cage Cube Base
DFM2RMKinematic Beam-Turning 60 mm Cage Cube for Right-Angle Optics, Right-Turning, 1/4"-20 Tapped Holes
DFM2RM/MKinematic Beam-Turning 60 mm Cage Cube for Right-Angle Optics, Right-Turning, M6 Tapped Holes
DFM2T1Kinematic 60 mm Cage Cube Insert for Fluorescence Filter Sets, Right Turning
DFM2T2Kinematic 60 mm Cage Cube Insert for Right-Angle Optics, Right-Turning
DFM32-CC30 mm Cage Cube Connector for DFM32 Series Cage Cube Base
DFM32BKinematic 30 mm Cage Cube Base, DFM32 Series, 1/4"-20 Tapped Holes
DFM32B/MKinematic 30 mm Cage Cube Base, DFM32 Series, M6 Tapped Holes
DFM32CCover Plate for Kinematic 30 mm Cage Cube Base, DFM32 Series
DFM32R1Kinematic Fluorescence Filter Cube for Ø32 mm Fluorescence Filters, 30 mm Cage Compatible, Right-Turning, 1/4"-20 Tapped Holes
DFM32R1/MKinematic Fluorescence Filter Cube for Ø32 mm Fluorescence Filters, 30 mm Cage Compatible, Right-Turning, M6 Tapped Holes
DFM32T1Kinematic 30 mm Cage Cube Insert for Ø32 mm Fluorescence Filters, DFM32 Series, Right-Turning
DFMB30 mm Cage Cube Base for Turning Cubes and Fluorescence Filter Cubes
DFMB/M30 mm Cage Cube Base for Turning Cubes and Fluorescence Filter Cubes (Metric)
DFMT1Kinematic Dichroic Filter 30 mm Cage Cube, Top Only (Imperial and Metric Compatible)
DFMT2Kinematic Beam Steering 30 mm Cage Cube Top (Imperial and Metric Compatible)
DG05-120Ø1/2" Unmounted N-BK7 Ground Glass Diffuser, 120 Grit
DG05-120-MDØ1/2" SM05-Mounted N-BK7 Ground Glass Diffuser, 120 Grit
DG05-1500Ø1/2" Unmounted N-BK7 Ground Glass Diffuser, 1500 Grit
DG05-1500-H1-MDØ1/2" SM05-Mounted Frosted Glass Alignment Disk w/Ø1 mm Hole
DG05-1500-MDØ1/2" SM05-Mounted N-BK7 Ground Glass Diffuser, 1500 Grit
DG05-220Ø1/2" Unmounted N-BK7 Ground Glass Diffuser, 220 Grit
DG05-220-MDØ1/2" SM05-Mounted N-BK7 Ground Glass Diffuser, 220 Grit
DG05-600Ø1/2" Unmounted N-BK7 Ground Glass Diffuser, 600 Grit
DG05-600-MDØ1/2" SM05-Mounted N-BK7 Ground Glass Diffuser, 600 Grit
DG10-120Ø1" Unmounted N-BK7 Ground Glass Diffuser, 120 Grit
DG10-120-AØ1" N-BK7 Ground Glass Diffuser, 120 Grit, ARC: 350-700 nm
DG10-120-BØ1" N-BK7 Ground Glass Diffuser, 120 Grit, ARC: 650-1050 nm
DG10-120-F01Ø1" UV-Enhanced Al Reflective Ground Glass Diffuser, 120 Grit
DG10-120-M01Ø1" Protected Gold Reflective Ground Glass Diffuser, 120 Grit
DG10-120-MDØ1" SM1-Mounted N-BK7 Ground Glass Diffuser, 120 Grit
DG10-120-P01Ø1" Prot. Silver Reflective Ground Glass Diffuser, 120 Grit
DG10-1500Ø1" Unmounted N-BK7 Ground Glass Diffuser, 1500 Grit
DG10-1500-AØ1" N-BK7 Ground Glass Diffuser, 1500 Grit, ARC: 350-700 nm
DG10-1500-BØ1" N-BK7 Ground Glass Diffuser, 1500 Grit, ARC: 650-1050 nm
DG10-1500-F01Ø1" UV-Enhanced Al Reflective Ground Glass Diffuser, 1500 Grit
DG10-1500-H1Frosted Glass Alignment Disk, Ø1" w/ Ø1 mm Hole
DG10-1500-H1-MDØ1" SM1-Mounted Frosted Glass Alignment Disk w/Ø1 mm Hole
DG10-1500-M01Ø1" Protected Gold Reflective Ground Glass Diffuser, 1500 Grit
DG10-1500-MDØ1" SM1-Mounted N-BK7 Ground Glass Diffuser, 1500 Grit
DG10-1500-P01Ø1" Prot. Silver Reflective Ground Glass Diffuser, 1500 Grit
DG10-220Ø1" Unmounted N-BK7 Ground Glass Diffuser, 220 Grit
DG10-220-AØ1" N-BK7 Ground Glass Diffuser, 220 Grit, ARC: 350-700 nm
DG10-220-BØ1" N-BK7 Ground Glass Diffuser, 220 Grit, ARC: 650-1050 nm
DG10-220-F01Ø1" UV-Enhanced Al Reflective Ground Glass Diffuser, 220 Grit
DG10-220-M01Ø1" Protected Gold Reflective Ground Glass Diffuser, 220 Grit
DG10-220-MDØ1" SM1-Mounted N-BK7 Ground Glass Diffuser, 220 Grit
DG10-220-P01Ø1" Prot. Silver Reflective Ground Glass Diffuser, 220 Grit
DG10-600Ø1" Unmounted N-BK7 Ground Glass Diffuser, 600 Grit
DG10-600-A Ø1" N-BK7 Ground Glass Diffuser, 600 Grit, ARC: 350-700 nm
DG10-600-BØ1" N-BK7 Ground Glass Diffuser, 600 Grit, ARC: 650-1050 nm
DG10-600-F01Ø1" UV-Enhanced Al Reflective Ground Glass Diffuser, 600 Grit
DG10-600-M01Ø1" Protected Gold Reflective Ground Glass Diffuser, 600 Grit
DG10-600-MDØ1" SM1-Mounted N-BK7 Ground Glass Diffuser, 600 Grit
DG10-600-P01Ø1" Prot. Silver Reflective Ground Glass Diffuser, 600 Grit
DG100X100-120100 mm x 100 mm N-BK7 Ground Glass Diffuser, 120 Grit
DG100X100-1500100 mm x 100 mm N-BK7 Ground Glass Diffuser, 1500 Grit
DG100X100-220100 mm x 100 mm N-BK7 Ground Glass Diffuser, 220 Grit
DG100X100-600100 mm x 100 mm N-BK7 Ground Glass Diffuser, 600 Grit
DG20-120Ø2" Unmounted N-BK7 Ground Glass Diffuser, 120 Grit
DG20-120-MDØ2" SM2-Mounted N-BK7 Ground Glass Diffuser, 120 Grit
DG20-1500Ø2" Unmounted N-BK7 Ground Glass Diffuser, 1500 Grit
DG20-1500-H2-MDØ2" SM2-Mounted Frosted Glass Alignment Disk w/Ø2 mm Hole
DG20-1500-MDØ2" SM2-Mounted N-BK7 Ground Glass Diffuser, 1500 Grit
DG20-220Ø2" Unmounted N-BK7 Ground Glass Diffuser, 220 Grit
DG20-220-MDØ2" SM2-Mounted N-BK7 Ground Glass Diffuser, 220 Grit
DG20-600Ø2" Unmounted N-BK7 Ground Glass Diffuser, 600 Grit
DG20-600-MDØ2" SM2-Mounted N-BK7 Ground Glass Diffuser, 600 Grit
DG2X2-120Ground Glass Diffuser, 2" x 2", 120 GRIT
DG2X2-1500Ground Glass Diffuser, 2" x 2", 1500 GRIT
DG2X2-220Ground Glass Diffuser, 2" x 2", 220 GRIT
DG2X2-600Ground Glass Diffuser, 2" x 2", 600 GRIT
DGK01Ø1" SM1-Mounted N-BK7 Ground Glass Diffuser Kit, 5 Pieces
DGL10Double Glan-Taylor Polarizer
DGM05Digital Indicator, 1/2" (12.7 mm) Range
DGUV10-120Ø1" UV Fused Silica Ground Glass Diffuser, 120 Grit
DGUV10-1500Ø1" UV Fused Silica Ground Glass Diffuser, 1500 Grit
DGUV10-220Ø1" UV Fused Silica Ground Glass Diffuser, 220 Grit
DGUV10-600Ø1" UV Fused Silica Ground Glass Diffuser, 600 Grit
DGW1DWDM-C-Band, 1530.32nm-1549.32nm Bragg Grat. Array
DGW2DWDM-C-Band, 1550.12nm-1569.59nm Bragg Grat. Array
DGW3CWDM Bragg Grating Array
DGW4Clip Mounted CWDM Bragg Grating Array
DGWS1Single Wavelength Refractive Index Sensor
DGWS2Dual Wavelength Refractive Index Sensor
DH1Compact Dual Filter Holder, 8-32 Tap
DH1/MCompact Dual Filter Holder, M4 Tap
DIGC12Digital Caliper, 12" (300 mm) Range
DIGC12DDigital Caliper, 12" (300 mm) Range, SPC Data Output
DIGC4Digital Caliper, 4" (100 mm) Range
DIGC4DDigital Caliper, 4" (100 mm) Range, SPC Data Output
DIGC6Digital Caliper, 6" (150 mm) Range
DIGC6DDigital Caliper, 6" (150 mm) Range, SPC Data Output
DIGC8Digital Caliper, 8" (200 mm) Range
DIGC8DDigital Caliper, 8" (200 mm) Range, SPC Data Output
DIGCBT1Bluetooth Wireless Transmitter for Calipers with SPC Data Output
DIGM1QDigital Micrometer, 0-1" (0-25 mm) Range, SPC Data Output
DIGM2QDigital Micrometer, 1-2" (25-50 mm) Range, SPC Data Output
DIGM3QDigital Micrometer, 2-3" (50-75 mm) Range, SPC Data Output
DIGM4QDigital Micrometer, 3-4" (75-100 mm) Range, SPC Data Output
DIGMBT1Bluetooth Wireless Transmitter for Micrometers with SPC Data Output
DJ532-10532 nm, 10 mW, A Pin Code, DPSS Laser
DJ532-40532 nm, 40 mW, E Pin Code, DPSS Laser
DK1Drill Kit, 13 pieces, bits from 1/16" to 1/4"
DK2115-Piece Drill Kit
DK360-Piece Drill Bit Kit
DL-LS5000Sanyo 405nm, 7mW
DL-LS5005Sanyo 405nm, 35mW
DL3038-023635nm, 3mW Sanyo Laser Diode
DL3146-151405 nm, 5 mW, Ø5.6 mm, B Pin Code, Sanyo Laser Diode
DL3147-021645nm, 5mW Sanyo Laser Diode
DL3147-041645nm, 5mW Sanyo Laser Diode
DL3147-060650 nm, 7 mW, Ø5.6 mm, A Pin Code, Sanyo Laser Diode
DL3147-165650 nm, 7 mW Sanyo Laser Diode
DL3148-025635 nm, 5 mW, Ø5.6 mm, A Pin Code, Sanyo Laser Diode
DL3149-057670 nm, 5 mW, Ø5.6 mm, A Pin Code, Sanyo Laser Diode
DL4038-026635 nm, 20 mW Sanyo Laser Diode
DL4039-011675nm, 10mW Sanyo Laser Diode
DL4140-001785nm, 25mW Sanyo Laser Diode
DL4140-001S785 nm, 20 mW, Ø5.6 mm, A Pin Code, Sanyo Laser Diode
DL4146-101S405 nm, 10 mW, Ø5.6 mm, B Pin Code, Sanyo Laser Diode
DL5032-001830 nm, 30 mW, Ø9 mm, A Pin Code, Sanyo Laser Diode
DL5038-021635 nm, 30 mW, Ø9 mm, A Pin Code, Sanyo Laser Diode
DL5146-101S405 nm, 40 mW, Ø5.6 mm, B Pin Code Laser Diode
DL5146-152Sanyo Laser Diode, 405 nm, 35 mW
DL5146-251Sanyo Laser Diode, 405nm, 35mW
DL5147-042655nm, 35mW Sanyo Laser Diode
DL5148-030638 nm, 20 mW, Ø5.6 mm, A Pin Code, Sanyo Laser Diode
DL6147-040658 nm, 40 mW, Ø5.6 mm, A Pin Code, Sanyo Laser Diode
DL6148-030638 nm, 40 mW, Ø5.6 mm, A Pin Code, Sanyo Laser Diode
DL7032-001830 nm, 100 mW Sanyo Laser Diode
DL7140-201785nm, 70mW Sanyo Laser Diode
DL7140-201S785 nm, 70 mW, Ø5.6 mm, C Pin Code, Sanyo Laser Diode
DL7147-201658 nm, 50 mW, Ø5.6 mm, Open Pin Code, Sanyo Laser Diode
DL8142-201830 nm, 150 mW max, Ø5.6 mm, C Pin Code, Sanyo Laser Diode
DLM1Dual Rotation Mount for Ø1" Optics, Two Interchangeable Rotating Carriages, 8-32 Tap
DLM1-AInterchangeable Rotating Carriage for DLM1(/M), One SM1RR Retaining Ring
DLM1/MDual Rotation Mount for Ø1" Optics, Two Interchangeable Rotating Carriages, M4 Tap
DM10Differential Adjuster For Translation Stages, 1/2" Travel
DM10A8 mm Differential Adjuster with 3/8" (9.5 mm) Mounting Barrel
DM10BHigh Precision Differential Adjuster with 3/8" (9.5 mm) Mounting Barrel
DM1225 mm Travel Differential Drive Ø3/8" (Ø9.5 mm) Mount Bushing
DM140-35-UM01Multi-DM 12 x 12 Deformable Mirror with Gold Coating
DM140-35-UP01Multi-DM 12 x 12 Deformable Mirror with Aluminum Coating
DM140A-35-P01Multi-DM 12 x 12 Deformable Mirror with Protected Silver Coating
DM140A-35-UM01Multi-DM 12 x 12 Deformable Mirror with Gold Coating
DM140A-35-UP01Multi-DM 12 x 12 Deformable Mirror with Aluminum Coating
DM22Differential Adjuster for Optic Mounts, 1/4"-80 Ext. Thread, 0.5 µm/Div.
DM32-35-UM01Mini-DM 6 x 6 Deformable Mirror with Gold Coating
DM32-35-UP01Mini-DM 6 x 6 Deformable Mirror with Aluminum Coating
DM7131" Travel Micrometer Head, Digital Readout, Spherical Spindle Tip
DMBP740B35 mm x 52 mm Multi-Band Dichroic Mirror, 740 nm Cutoff, 940 nm Cut-On
DMH40-F0140-Actuator Piezo Deformable Mirror, High Stroke, UV-Enhanced Aluminum, 8-32 and 1/4"-20 Taps
DMH40-P0140-Actuator Piezo Deformable Mirror, High Stroke, Protected Silver, 8-32 and 1/4"-20 Taps
DMH40/M-F0140-Actuator Piezo Deformable Mirror, High-Stroke, UV-Enhanced Aluminum, M4 and M6 Taps
DMH40/M-P0140-Actuator Piezo Deformable Mirror, High-Stroke, Protected Silver, M4 and M6 Taps
DMLP1000Ø1" Longpass Dichroic Mirror, 1000 nm Cut-On
DMLP1000LØ2" Longpass Dichroic Mirror, 1000 nm Cut-On
DMLP1000R25 mm x 36 mm Longpass Dichroic Mirror, 1000 nm Cut-On
DMLP1000TØ1/2" Longpass Dichroic Mirror, 1000 nm Cut-On

Page  24 25 26 27 28 29 30 31 32 33